Bit0_7

General

Type

AF

Devices supporting the parameter

PacDrive LMC x00C,

PacDrive LMC x01C

Traceable

No

Functional Description

Displays the values of inputs 0 to 7. Each bit is assigned to an input corresponding to the bit number.

Assigning bits to inputs Bit0_7

Parameter bit number

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

Digital input(1)

DI_7

DI_6

DI_5

DI_4

DI_3

DI_2

DI_1

DI_0

1. affected parameter: Value

Example

Bit0_7 = 2#10000001

The value of the inputs 0 and 7 is "H / TRUE"; inputs 1 to 6 are "L / FALSE"