|
Type |
AK |
|
Devices supporting the parameter |
Lexium LXM52 Drive, Lexium LXM52 Linear Drive, Lexium LXM62 Drive, Lexium LXM62 Linear Drive, Lexium ILM62 Drive Module |
|
Traceable |
No |
Indicates the active encoder interface of the motor encoder.
|
Value |
Data type |
Meaning |
|---|---|---|
|
No encoder / 0 |
DINT |
The device did not detect an encoder. No encoder interface is active. |
|
SinCos with Hiperface / 1 |
DINT |
The device detected a SinCos Encoder with HIPERFACE® (High Performance Interface). |
|
SinCos without Hiperface / 2 |
DINT |
The device uses the encoder interface for SinCos encoders (1 Vpp). |
The parameter value is transferred from the slave to the master via the Sercos bus. This means that if the Sercos bus is not in phase 4 (operating phase), a default value is displayed here. If the Sercos bus is in phase 4, then the parameter value is transferred over the Sercos bus.