Type |
AK |
Devices supporting the parameter |
Lexium LXM52 Drive, Lexium LXM52 Linear Drive, Lexium LXM62 Drive, Lexium LXM62 Linear Drive, Lexium ILM62 Drive Module, Lexium LXM62 Power Supply |
Traceable |
– |
Displays the version of the device type plate. If the device in the Devices tree is virtual (non-real), then the parameter value is DRIVE_VIRTUAL.
This parameter is shown in the following format: xxxxx/yyyyy
xxxxx: Version of DeviceTypePlate on ControlBoard
yyyyy: Version of DeviceTypePlate on PowerBoard