NOTICE | |
---|---|
Set the parameter MainsVoltageMode (see the following tables).
8960 Invalid setting of the mains voltage
has been triggered.
Permissible DC bus voltages
Mains input voltage |
Permissible DC bus voltage |
---|---|
230 V (±10 %) 1 AC |
260…560 V |
230 V (±10 %) 3 AC |
260…560 V |
400 V (±10 %) 3 AC |
> 460 V |
Values for MainsVoltageMode
Value |
Data type |
Meaning |
---|---|---|
not valid / 0 |
DINT |
The parameter is not evaluated. |
230 V / 1 |
DINT |
Mains input voltage set to 230 V. |
400 V / 2 |
DINT |
Mains input voltage set to 400 V. |
The following scenario can lead to a detected device fault:
Parameter MainsVoltageMode = 230 for 230 V (±10 %) 1 AC
Real mains voltage = 400 V (±10 %) 3 AC
During the precharging phase of the DC bus, a DC bus voltage of 460...560 V occurs due to contact interruptions of one or more phases. This value triggers no diagnostic message for the parameter setting MainsVoltageMode = 230.
After the DC bus charging however, a 400 V mains voltage will be present again if the DC bus relay is closed, for example, due to restoring the contact. This can cause the device to fail after several cycles.
If so, the parameter value MainsVoltageMode = 230 V and the real mains voltage of 400 V are saved in the device operating data.