Type |
ED |
Offline editable |
Yes |
Devices supporting the parameter |
Lexium LXM52 Drive, Lexium LXM52 Linear Drive, Lexium LXM62 Drive, Lexium LXM62 Linear Drive, Lexium ILM62 Drive Module, Lexium LXM62 Power Supply, Sercos Drive, Sercos I/O, TM5CSLCx00FS, Bus Interface TM5NS31, Logic Motion Controller Device |
Traceable |
Yes |
The parameter represents the identification mode.
Value |
Data type |
Meaning |
---|---|---|
SerialNumberController / 0 |
DINT |
The device is assigned via the serial number of the controller (see parameter SerialNumber, also see ). |
SerialNumberMotor / 1 |
DINT |
The device is assigned via the serial number of the motor (see parameter SerialNumberMotor, also see ). This parameter is only applicable to drive objects. |
TopologyAddress / 2 (default) |
DINT |
The device is assigned via its topological address (see parameter TopologyAddress, also see ). |
ApplicationType / 3 |
DINT |
The device is assigned via the ApplicationType of the device (see parameter ApplicationType, also see ). |
SercosAddress / 4 |
DINT |
The device is assigned via the Sercos address of the device (see parameter SercosAddress, also see ). |