Type: |
Function block |
Available as of: |
V1.0.0.0 |
Inherits from: |
- |
Implements: |
- |
This chapter provides information on:
The function block FB_SendVisionData contains a TCP client to send a vision protocol to a TCP server.
Input |
Data type |
Description |
---|---|---|
i_xEnable |
BOOL |
A rising edge FALSE -> TRUE activates the POU, a falling edge TRUE -> FALSE deactivates the POU. A deactivated POU does not execute any action. |
Output |
Data type |
Description |
---|---|---|
q_xActive |
BOOL |
TRUE: The POU is active. If the output is TRUE while the i_xEnable is deactivated, the POU must first terminate its ongoing processing before transitioning this output to FALSE. FALSE: The POU is inactive |
q_xReady |
BOOL |
TRUE: The POU is ready to operate and can accept user commands. FALSE: The function block is not ready to accept user commands. |
q_etDiagExt |
ET_DiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
q_etDiagExt |
ET_DiagExt |
POU-specific output on the diagnostic. q_etDiag = GD.ET_Diag.Ok -> Status message q_etDiag <> GD.ET_Diag.Ok -> Diagnostic message |
q_sMsg |
STRING[80] |
Event-triggered message that gives more detailed information on the diagnostic state. |
q_xConnectedToServer |
BOOL |
Indicates that the client is connected to a server. |
q_etDiag |
q_etDiagExt |
Enumeration value of q_etDiagExt |
Description |
---|---|---|---|
Ok |
Ok |
0 |
Ok |
ConnectionRefused |
17 |
Connection refused |
|
Disabled |
11 |
Disabled |
|
WaitUntilDisabled |
10 |
Wait until disabled |
|
Working |
8 |
Working |
|
ConfigurationFailed |
ConfigurationInvalid |
16 |
Configuration invalid |
ExecutionAborted |
AddressInUse |
18 |
Address is in use |
Enumeration name: |
AddressInUse |
Enumeration value: |
18 |
Description: |
Duplicate address. |
Issue |
Cause |
Solution |
---|---|---|
The address/port is already used. |
The IP address / port combination is not unique. |
Verify that the combination of IP address and port is unique and not used by another client. |
Verify that the combination of IP address and port is available. |
Enumeration name: |
ConfigurationInvalid |
Enumeration value: |
16 |
Description: |
The configuration is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration is invalid. |
The method Configuration(...) was not called successfully. |
Verify that the method Configuration(...) was called successfully before enabling the function block FB_SendVisionData. |
Enumeration name: |
ConnectionRefused |
Enumeration value: |
17 |
Description: |
The connection to server has been refused. |
Issue |
Cause |
Solution |
---|---|---|
Connection to server was unsuccessful. |
The connection to the server could not be established. |
Verify that the server is configured and available. |
Enumeration name: |
Disabled |
Enumeration value: |
11 |
Description: |
Disabled. |
Issue |
Cause |
Solution |
---|---|---|
The function block is deactivated, no actions are executed. |
FB_SendVisionData.xEnable and FB_SendVisionData.xActive are set to FALSE. |
Set FB_SendVisionData.xEnable to TRUE to enable the function block. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Success |
Status message: Sending the data was successful.
Enumeration name: |
WaitUntilDisabled |
Enumeration value: |
10 |
Description: |
Wait until disabled. |
Status message: The function block is going to be disabled.
Enumeration name: |
Working |
Enumeration value: |
8 |
Description: |
Working. |
Status message: The data is being sent.
Name |
Description |
---|---|
ClearVisionData |
Remove the data that was stored to be sent in the next vision protocol. |
Configuration |
Configure the IP address of the server, the client tries to connect to. |
RegisterLoggerPoint |
Register the FB_SendVisionData to the . |
Send |
Send the protocol of vision data, set by SetHeader(...), SetNextProduct(...), and SetAdditionalString(...). |
SetAdditionalString |
Add an additional string to the vision protocol. |
SetHeader |
Set the data for the header of the vision protocol. |
SetNextProduct |
Set the data of one product. |