Adds a new target to the list starting from the information contained in an ST_RobotTargetWithSlots structure.
The method AddTargetFromTargetWithSlots adds a target to the list handled by the function block starting from the information contained in an ST_RobotTargetWithSlots structure.
|
Input |
Data type |
Description |
|---|---|---|
|
i_stPose |
ST_CartesianPose |
The Cartesian pose of the target when it was first detected in the system (for example, the pose returned by a vision system). |
|
i_lrEncoderPosition |
LREAL |
The position of the encoder linked to the targets handler when the target was first detected by the system. |
|
stRobotTargetWithSlots |
ST_RobotTargetWithSlots |
A structure containing the information of a robot target containing slots. The initial pose, the present pose, and the initial encoder position are the only informations that are updated accordingly with the inputs i_stPose and i_lrEncoderPosition. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
ET_DiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives more detailed information on the diagnostic state. |
|
q_udiListIndex |
UDINT |
Index of the container target created by the targets handler. |
|
q_udiUnivocalId |
UDINT |
Unique identifier linked to the container target. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
Ok |
Ok |
0 |
Ok |
|
ExecutionAborted |
MaxNumberOfTargetsExceeded |
108 |
The list already contains the maximum number of targets. |
|
ExecutionAborted |
NotConfigured |
101 |
The function block is not configured yet. |
|
ExecutionAborted |
NumberOfSlotsInvalid |
117 |
The configured number of slots is invalid for a called method. |
|
ExecutionAborted |
UnexpectedFeedback |
4 |
Internal error detected. |
|
ExecutionAborted |
UpdateTargetsActive |
109 |
An update of the target handler targets is running and some method cannot be called. |
|
InputParameterInvalid |
NumberOfSlotsValue |
116 |
The number of slots provided does not match the configured number of slots of the targets handler. |
|
InputParameterInvalid |
OrientationConventionInvalid |
38 |
Invalid orientation convention. |
|
InputParameterInvalid |
RobotIdInvalid |
120 |
A provided robot ID has an invalid value. |
|
InputParameterInvalid |
SlotIndexValue |
114 |
The index of a slot is not correct. |
|
InputParameterInvalid |
UnivocalIdInvalid |
110 |
The identifier is invalid (a zero value is not allowed). |
|
Enumeration name: |
MaxNumberOfTargetsExceeded |
|
Enumeration value: |
108 |
|
Description: |
The list already contains the maximum number of targets. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The target has not been added to the targets handler. |
The maximum number (Gc_udiMaxNumberOfTargets) of targets has been reached. It is not possible to add new targets. |
Remove the targets from the list once they have been processed by the system. |
|
Enumeration name: |
NotConfigured |
|
Enumeration value: |
101 |
|
Description: |
The function block is not configured yet. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The target has not been added to the targets handler. |
The Configuration method has not been called yet. |
Ensure that the Configuration method has been successful before calling this method. |
|
Enumeration name: |
NumberOfSlotsInvalid |
|
Enumeration value: |
117 |
|
Description: |
The configured number of slots is invalid for a called method. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The target has not been added to the targets handler. |
It is not possible to add a new target to the targets handler while the number of configured slots is zero. |
|
|
Enumeration name: |
NumberOfSlotsValue |
|
Enumeration value: |
116 |
|
Description: |
The number of slots provided does not match the configured number of slots of the targets handler. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The target has not been added to the targets handler. |
The number of slots described inside i_stRobotTargetWithSlots does not match the number of slots configured inside the function block. |
Verify that the number of slots is correct. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Success |
Status Message: The target has been successfully added to the targets handler.
|
Enumeration name: |
OrientationConventionInvalid |
|
Enumeration value: |
38 |
|
Description: |
Invalid orientation convention. |
|
Issue |
Causes |
Solution |
|---|---|---|
|
The target has not been added to the targets handler. |
The input value of i_stPose.etOrientationConvention is invalid. |
Provide one of the permissible values of ROB.ET_OrientationConvention. |
|
The orientation convention of the relative pose of one of the listed slots is invalid. |
|
Enumeration name: |
RobotIdInvalid |
|
Enumeration value: |
120 |
|
Description: |
A provided robot ID has an invalid value. |
|
Issue |
Causes |
Solution |
|---|---|---|
|
The target has not been added to the targets handler. |
The input i_stRobotTargetWithSlots does not contain a valid robot ID. |
Verify that the robot identifier value is either within the range [ET_SystemEntity.Robot1...ET_SystemEntity.Robot10] or is equal to ET_SystemEntity.None. |
|
The robot identifier of one of the listed slots is invalid. |
|
Enumeration name: |
SlotIndexValue |
|
Enumeration value: |
114 |
|
Description: |
The index of a slot is not correct. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The target has not been added to the targets handler. |
The index of one slot does not match the index in the list. |
Verify that each slot contains an index reflecting its index in the list. |
|
Enumeration name: |
UnexpectedFeedback |
|
Enumeration value: |
4 |
|
Description: |
Internal error detected. |
Adding a new target to the list was unsuccessful.
|
Enumeration name: |
UnivocalIdInvalid |
|
Enumeration value: |
110 |
|
Description: |
The identifier is invalid (a zero value is not allowed). |
|
Issue |
Causes |
Solution |
|---|---|---|
|
The target has not been added to the targets handler. |
The input i_stRobotTargetWithSlots does not contain a valid identifier. |
Verify that the identifier value is greater than zero. |
|
The identifier of one of the listed slots is invalid. |
|
Enumeration name: |
UpdateTargetsActive |
|
Enumeration value: |
109 |
|
Description: |
An update of the target handler targets is running and some method cannot be called. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The target has not been added to the targets handler. |
It is not possible to add a new target to the targets handler while the UpdateTargets method is running. |
Ensure that the UpdateTargets method is not running before calling this method. |