This example shows how you can implement a custom target selection strategy.
For this example it is assumed that:
The tracking direction is always set to ROB.ET_RobotComponent.CartesianX.
The Targets Handler on which the algorithm is applied does not contain slots.
At first, you must create a new function block that implements the library interface IF_TargetSelectionStrategy. In this case, a function block named FB_UserFIFOStrategy is created.
Inside the interface of FB_UserFIFOStrategy, a new internal variable called _xValidData of type BOOL was defined. This is used as return value for the interface property xValidData.
FUNCTION_BLOCK FB_UserFIFOStrategy IMPLEMENTS SERT.IF_TargetSelectionStrategy
VAR
_xValidData : BOOL;
END_VAR
The underscore in front of the variable name is just a naming convention to identify the internal variables of the function block.
It is also possible to add an implementation for the xValidData.
method of the propertyxValidData := _xValidData;
The interface IF_TargetSelectionStrategy does not contain any configuration method and you have to create an own method for this purpose.
In this case, it has been defined a method called SetData with the following interface:
VAR_INPUT
i_ifTargetsHandler : SERT.IF_TargetsHandler;
i_stTrackingConstraints : SERT.ST_TrackingConstraints;
END_VAR
Moreover, two internal variables are added to the function block since they are required to store the values passed through the SetData method.
FUNCTION_BLOCK FB_UserFIFOStrategy IMPLEMENTS SERT.IF_TargetSelectionStrategy
VAR
_xValidData : BOOL;
_ifTargetsHandler : SERT.IF_TargetsHandler;
_stTrackingConstraints : SERT.ST_TrackingConstraints;
END_VAR
The body of the SetData method can be implemented as it follows:
//clean the flag
_xValidData := FALSE;
//check that i_ifTargetsHandler contains a valid interface,
//otherwise return
IF i_ifTargetsHandler = 0 THEN
//add some diagnostics here
RETURN;
END_IF
//store the values inside the internal variables
_ifTargetsHandler := i_ifTargetsHandler;
_stTrackingConstraints := i_stTrackingConstraints;
//set the flag
_xValidData := TRUE;
In this case, it is required to implement a FIFO strategy. The algorithm searches for the target with the greatest position along the tracking direction and within a working area described by the tracking constraints.
It is required to define some additional variables used inside the GetRobotTarget method first:
METHOD GetRobotTarget : SERT.ST_RobotTarget
VAR_INPUT
i_etRobotId : SERT.ET_SystemEntity;
END_VAR
VAR_OUTPUT
q_etDiag : GD.ET_Diag := GD.ET_Diag.Ok;
q_etDiagExt : SERT.ET_DiagExt := SERT.ET_DiagExt.Ok;
q_sMsg : STRING(80);
END_VAR
VAR
udiIndex : UDINT;
stTempTarget : SERT.ST_RobotTarget;
END_VAR
The following code is added to the body of the method:
IF NOT _xValidData THEN
//add diagnostics here
RETURN;
END_IF
//get the first index in the list
udiIndex := _ifTargetsHandler.udiFirstListIndex;
WHILE udiIndex <> SERT.Gc_udiTailListIndex DO
//get the target in the list at index udiIndex
stTempTarget := _ifTargetsHandler.GetTarget(
i_udiListIndex := udiIndex,
q_etDiag => q_etDiag,
q_etDiagExt => q_etDiagExt,
q_sMsg => q_sMsg
);
//there was an error while getting a target
IF q_etDiag <> GD.ET_Diag.Ok THEN
RETURN;
END_IF
//check if the target is inside the working area, if yes,
//the search ends here
IF stTempTarget.stCurrentPose.stPosition.lrX >= _stTrackingConstraints.stMinPosition.lrX AND stTempTarget.stCurrentPose.stPosition.lrX <= _stTrackingConstraints.stMaxPosition.lrX THEN
//return the current target as the selected one
GetRobotTarget := stTempTarget;
RETURN;
END_IF
//get the next index in the list
udiIndex := _ifTargetsHandler.GetNextListIndex(
i_udiListIndex := udiIndex,
q_etDiag => q_etDiag,
q_etDiagExt => q_etDiagExt,
q_sMsg => q_sMsg
);
//there was an error while getting the next list index
IF q_etDiag <> GD.ET_Diag.Ok THEN
RETURN;
END_IF
END_WHILE
Description of the code content:
Verify that the internal data is valid, otherwise return.
Get the first index in the list in the targets handler; since the targets inside the targets handler are sorted in descending order, the first element of the list has always the greatest position along the tracking direction (positive X direction in this case).
For each index, get the relative ST_RobotTarget in the list and verify if its position is within the minimum and maximum positions defined inside the tracking constraints.
Since the elements in the list are in descending order, as soon as a target inside the working area is found, the algorithm can return.
If the present target is not valid, the algorithm gets the next target index from the targets handler and proceeds with the next cycle.