IF_TargetsHandler - GetTargetWithSlots (Method)

Overview

Type:

Method

Available as of:

V1.4.1.0

This chapter provides information on:

Task

Retrieves information about a target and the slots that it contains.

Description

The method GetTargetWithSlots retrieves information about a target and the slots that it contains.

Interface

Input

Data type

Description

i_udiListIndex

UDINT

The index of a robot target in the list.

Output

Data type

Description

q_etDiag

GD.ET_Diag

General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message.

q_etDiagExt

ET_DiagExt

POU-specific output on the diagnostic.

q_etDiag = ET_Diag.Ok -> Status message

q_etDiag <> ET_Diag.Ok -> Diagnostic message

q_sMsg

STRING[80]

Event-triggered message that gives more detailed information on the diagnostic state.

Return Value

Data type

Description

ST_RobotTargetWithSlots

Data structure containing information on the target stored at the index in input, including the information on the contained slots.

Diagnostic Messages

q_etDiag

q_etDiagExt

Enumeration value

Description

Ok

Ok

0

Ok

ExecutionAborted

NotConfigured

101

The function block is not configured yet.

ExecutionAborted

NumberOfSlotsInvalid

117

The configured number of slots is invalid for a called method.

InputParameterInvalid

ListIndexInvalid

112

The provided list index is not referring to a valid target in the list.

InputParameterInvalid

ListIndexRange

111

The provided index is either zero or greater than the maximum list size.

ListIndexInvalid

Enumeration name:

ListIndexInvalid

Enumeration value:

112

Description:

The provided list index is not referring to a valid target in the list.

Issue

Cause

Solution

The target and its slots have not been returned.

The targets handler does not contain a target with the provided index.

Ensure that a target with index i_udiListIndex is contained in the list.

ListIndexRange

Enumeration name:

ListIndexRange

Enumeration value:

111

Description:

The provided index is either zero or greater than the maximum list size.

Issue

Cause

Solution

The target and its slots have not been returned.

The value of the index is out of range.

The value of the index must be within the range [1...Gc_udiMaxNumberOfTargets].

NotConfigured

Enumeration name:

NotConfigured

Enumeration value:

101

Description:

The function block is not configured yet.

Issue

Cause

Solution

The target and its slots have not been returned.

The Configuration method has not been called yet.

Ensure that the Configuration method has been successfully called before calling this method.

NumberOfSlotsInvalid

Enumeration name:

NumberOfSlotsInvalid

Enumeration value:

117

Description:

The configured number of slots is invalid for a called method.

Issue

Cause

Solution

The target and its slots have not been returned.

It is not possible to return the required target and its slots while the number of configured slots is equal to zero.

  • Ensure that the number of configured slots is greater than zero before calling this method.

  • Call the method ConfigureSlotList to set the number of configured slots.

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Success

Status Message: The target with its slots has been successfully returned.