FB_TargetsHandler - General Information

Overview

Type:

Function block

Available as of:

V1.4.1.0

Inherits from:

-

Implements:

-

This chapter provides information on:

Task

Manage a list of targets that represents a flow of targets.

Description

The function block FB_TargetsHandler allows you to manage a list of targets that represents a flow of targets (for example, a flow of products). You can interact with the list of targets by using methods to add or remove objects or to modify the data linked to an object of the list. If an object is placed in a moving system, the function block updates the position of the single objects accordingly.

The function block FB_TargetsHandler implements the interface IF_TargetsHandler.

Also refer to the description of the operating modes of the targets handler.

Methods

Name

Description

ConfigurationRotative

Refer to IF_TargetsHandler - ConfigurationRotative (Method).

GetConfigurationRotative

Refer to IF_TargetsHandler - GetConfiguration (Method).

Reset

Refer to IF_TargetsHandler - Reset (Method).