Element |
Description |
---|---|
|
Shows the image received from the camera. |
|
The information bar at the bottom of the provides information on the job name and the operation mode (online / offline). |
|
Click this button to toggle between online and offline mode. |
|
Click the button to start the calibration. |
|
Click the button to move one calibration step forward. |
|
Click the button to move one calibration step backwards. |
Step |
Action |
---|---|
1 |
Click the |
2 |
Switch to offline mode. (Click the The selected mode is displayed in the information bar at the bottom of the ). |
3 |
Click the button.Result: The dialog to print a calibration grid is displayed. |
4 |
Click the tab and select the following values: |
5 |
Click button. |
6 |
In the dialog, select your printer settings and print the calibration plate. |
After printing the calibration plate, click the step forward button to go to the dialog.
Step |
Action |
---|---|
1 |
For , select .(Every time you click the button, a new image is retrieved from the camera). |
2 |
Place the printed calibration plate in front of the camera. |
3 |
Select the desired aperture value at the camera. |
4 |
Adjust until the white tiles on the checkerboard show a gray value from 200...240.You have to click the button to see the effect of changing exposure time.
NOTE: Keep in mind not to overexpose the white tiles. The image saturation
![]() |
5 |
For , select . |
6 |
Switch to online mode. |
7 |
Increase / decrease the focus value at the camera until the maximum value is reached. |
After configuring image acquisition, click the step forward button to go to the dialog.
Step |
Action |
---|---|
1 |
Switch to offline mode.
NOTE: The list provides additional help.
|
2 |
Click the Result: The dialog is displayed. |
3 |
Click and select the same values as in the dialog: |
4 |
Click .Result: If calibration points are detected by the camera, the is refreshed and green dots are displayed at the corners of the tiles of the checkerboard.
|
5 |
Click the Calibrate button. Result: The calibration algorithm is executed, and the dialog provides feedback on calibration quality. |
6 |
If you agree with the results, confirm with . Else go back to the dialog and modify the settings. |
After calibrating the camera, click the step forward button to go to the dialog.
Step |
Action |
---|---|
1 |
The lists the files already stored on the camera. |
2 |
Enter a name for your calibration file (without extension) to be stored on the camera. |
3 |
Click the button.
NOTE: Existing files are overwritten without requesting confirmation.
|
SchneiderElectric_Calibration.job
file is provided with the Camera Module.