Programming a Path According to DIN 66025

SoftMotion supports parts of the CNC language DIN 66025 which allows for the programming of geometric paths in the editor of a CNC object.

The DIN 66025 editor of the CNC object (also: CNC text editor) is provided for programming in the CNC language DIN 66025.

Requirement: A CNC program object is open with DIN 66025 implementation.

  1. Set the cursor in the blank line.

  2. Enter the G code blocks line by line in the editor.

  3. When you have entered a block (example: N10 G01 X100 Y100 E100 F100 E-200), the path element is shown immediately in the graphical editor.

    This is where you can use the operating field to change the view and the view direction on the different axes.

  4. If you select the path element in the graphical editor, then its properties are shown in the Properties view.

See also