TM2AMO2HTN Presentation

Overview

The TM2AMO2HTN is a 2-channel analog output expansion module.

Main Characteristics

Characteristic

Description/Value

Connection type

Removable screw terminal blocks

Power supply

Power is supplied through the ribbon cable

Outputs

Number of output channels

2

Output range

Voltage Output

-10...+10 Vdc/0...10 Vdc

Current Output

0...20 mA/4...20 mA

Expansion Module

The following figure represents the TM2AMO2HTN expansion module:

G-SE-0017484.1.gif-high.gif

 

1   Ribbon cable

2   Status LEDs

3   Removable output screw terminal block

4   Ribbon cable connector

5   DIN rail clip

Terminal Block

The following figure shows the pin assignment of the output terminal block of the TM2AMO2HTN:

G-SE-0015544.2.gif-high.gif

 

 

Status LED Description

The table below describes the status LEDs of the TM2AMO2HTN:

Label

Function Type

Color

Status

Description

PWR

Power

Green

On

Power is applied.

Off

Power is removed.

ERR

Error detection

Red

On

An initialization error is detected.

Fast flashing (2/sec)

A hardware error is detected.

Slow flashing (1/sec)

The module is not configured or none of the module channels are used.

Off

Module configuration is correct and module functions normally.