The TM218LDD24DUPHN controller is equipped with 4 digital outputs which can be used for Fast outputs.
|
FIRE HAZARD |
Use only the correct wire sizes for the current capacity of the power supplies. |
Failure to follow these instructions will result in death or serious injury. |
|
UNINTENDED EQUIPMENT OPERATION |
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
For additional information about fast output protection, refer to Protecting Outputs from Inductive Load Damage.
|
UNINTENDED EQUIPMENT OPERATION |
Be sure to wire the Fast output correctly according to the wiring diagram. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The table below describes the characteristics of the M218 controller Fast outputs:
Characteristic |
Value |
||
---|---|---|---|
Output type |
Push/Pull |
||
Rated voltage |
24 Vdc |
||
PTO power supply input range |
19.2...28.8 Vdc |
||
PTO power supply reverse protection |
Yes |
||
PTO/PWM output current |
Standard output |
0.3 A |
|
Fast output |
50 mA |
||
Response time for origin auxiliary input |
2 ms |
||
Isolation resistance |
Between Fast outputs and internal logic |
> 10 MΩ |
|
Between Power supply port and protective ground (PE) = 500 Vdc |
> 10 MΩ |
||
Residual voltage |
for I = 0, 1 A |
< 1.5 Vdc |
|
Minimum load impedance |
80 Ω |
||
Maximum PTO output frequency |
100 kHz |
||
Maximum PWM output frequency |
1 kHz |
||
Accuracy |
20...100 Hz for 0.1% |
||
100 Hz...1 kHz for 1% |
|||
PWM mode duty rate step |
20 Hz...1 kHz for 0.1% |
||
Duty rate range |
1...99% |
||
Cable |
Type |
Shielded, including 24 Vdc power supply |
|
Length |
Maximum 5 m (16 ft) |
||
Terminal blocks |
Type: Screw, 7.62 mm (0.29 in.) pitch 2 rows are removable |
The following illustration shows the wiring diagram of the M218 controller’s Fast outputs:
(1) 2 A Type T fuse
(2) 0.5 A Type T fuse
(a) Sink outputs (positive logic)
(b) Source outputs (negative logic)