The TM5SPS1F Power Distribution Module (PDM) feeds the 24 Vdc I/O power segment through an exchangeable fuse.
The table below describes the main characteristics of the TM5SPS1F electronic module:
Main Characteristics |
|
---|---|
Maximum current provided on 24 Vdc I/O power segment |
6300 mA |
TM5 power bus current generated |
No |
The following figure and table gives the references to create a slice with the TM5SPS1F electronic module:
Number |
Model Number |
Description |
Color |
---|---|---|---|
1 |
TM5ACBM01R or TM5ACBM05R |
Bus base 24 Vdc I/O power segment left isolated Bus base 24 Vdc I/O power segment left isolated with address setting |
Gray Gray |
2 |
TM5SPS1F |
Electronic module |
Gray |
3 |
TM5ACTBM12PS |
Terminal block, 12-pin |
Gray |
The following figure shows the TM5SPS1F status LEDs:
The table below describes the TM5SPS1F status LEDs:
LED |
Color |
Status |
Description |
---|---|---|---|
r |
Green |
Off |
Power supply not connected |
Single flash |
Reset state |
||
Flashing |
Preoperational state |
||
On |
RUN state |
||
e |
Red |
Off |
OK or module not connected |
Double flash |
Indicates one of the following conditions:
|
||
e+r |
Steady red/single green flash |
Invalid firmware |