The following figure shows the power cables used in TM5/TM7 configurations:
1 Attachment IN cable: to connect an external power supply to a TM7 interface I/O block, a TM7 Power Distribution Block (PDB) or a TM7 I/O block.
2 Drop cable: to route 24 Vdc I/O power segment between two TM7 blocks.
3 Attachment OUT cable: to connect a TM7 block to another device.
|
Length |
Short Description, Reference |
|||||
|---|---|---|---|---|---|---|
|
Drop Cable |
Attachment IN Cable |
Attachment OUT Cable |
||||
|
0.3 m (1 ft) |
TCSXCNEMEF03V |
TCSXCNDMDF03V |
– |
– |
– |
– |
|
1 m (3.3 ft) |
TCSXCNEMEF1V |
TCSXCNDMDF1V |
TCSXCNEFNX1V |
TCSXCNDFNX1V |
TCSXCNEXNX1V |
TCSXCNDMNX1V |
|
2 m (6.6 ft) |
TCSXCNEMEF2V |
TCSXCNDMDF2V |
– |
– |
– |
– |
|
3 m (9.8 ft) |
– |
– |
TCSXCNEFNX3V |
TCSXCNDFNX3V |
TCSXCNEXNX3V |
TCSXCNDMNX3V |
|
5 m (16.4 ft) |
TCSXCNEMEF5V |
TCSXCNDMDF5V |
– |
– |
– |
– |
|
10 m (32.8 ft) |
TCSXCNEMEF10V |
TCSXCNDMDF10V |
TCSXCNEFNX10V |
TCSXCNDFNX10V |
TCSXCNEXNX10V |
TCSXCNDMNX10V |
|
15 m (49.2 ft) |
TCSXCNEMEF15V |
TCSXCNDMDF15V |
– |
– |
– |
– |
|
25 m (82 ft) |
– |
– |
TCSXCNEFNX25V |
TCSXCNDFNX25V |
TCSXCNEXNX25V |
TCSXCNDMNX25V |
|
Dimensions and Pin Assignment |
|
|
|
|
|
|
The table below describes the characteristics of the individual wire of the cable:
|
Characteristics |
Specifications |
|---|---|
|
Conductor cross section (gauge) |
0.34 mm2 (AWG 22) |
|
Material insulation |
Polypropylene (PP) |
|
Core diameter including insulation |
1.27 mm (0.05 in.) ± 0.02 mm (0.0008 in.) |
|
Electrical resistance (at 20 °C (68 °F) ) |
≤ 0.058 Ω/m (0.018 Ω/ft) |
|
Insulation resistance (at 20 °C (68 °F)) |
≥ 100 MΩ*km (328 GΩ/ft) |
|
Nominal voltage |
300 V |
|
Test voltage conductor |
3000 Vdc x 1 s |
The table below describes the general characteristics of the cable:
|
Characteristics |
Specification |
|
|---|---|---|
|
Cable type |
PUR halogen-free black |
|
|
Conductor material |
Bare Cu litz wires |
|
|
Shield |
Braided copper wires |
|
|
External cable diameter |
4.7 mm (0.19 in.) |
|
|
Minimum curve radius |
47 mm (1.85 in.) |
|
|
Wire colors |
Black, brown, blue, white |
|
|
External sheath, color |
Black-gray RAL 7021 |
|
|
Cable weight |
30 kg/km (0.02 lb/ft) |
|
|
Number of bending cycles |
4 million |
|
|
Traversing path |
10 m (32.8 ft) |
|
|
Traversing rate |
3 m/s (9.8 ft/s) |
|
|
Acceleration |
10 m/s2 (32.8 ft/s2) |
|
|
M8 fastening torque |
Maximum 0.2 Nm (1.8 lbf-in) |
|
The table below describes the environmental characteristics of the cable:
|
Characteristics |
Specification |
|---|---|
|
Operating temperature |
–5...80 °C (23...176 °F) |
|
Storage temperature |
–40...80 °C (–40...176 °F) |
|
Special properties |
Flexible cable conduit capable |
|
Silicone-free |
|
|
Free of substances which would hinder coating with paint or varnish |
|
|
Flame resistance |
As per UL-Style 20549 |
|
Freedom from halogen |
As per DIN VDE 0472 part 815 |
|
Resistance to oil |
Complying with DIN EN 60811-2-1 |
|
Other resistance |
Resistant to acids, alkaline solutions and solvents |
|
Hydrolysis and microbe resistant |
|
|
WEEE/RoHS |
Compliant |
|
Dimensions |
||||
|---|---|---|---|---|
|
||||
|
L length as a function of the particular reference |
|
Pin Assignment |
||||
|---|---|---|---|---|
|
Male Connector |
Pin |
Designation |
Wire Color |
Female Connector |
|
1 |
24 Vdc |
White |
|
|
2 |
24 Vdc |
Brown |
||
|
3 |
0 Vdc |
Blue |
||
|
4 |
0 Vdc |
Black |
||
|
Dimensions |
||||
|---|---|---|---|---|
|
||||
|
L length as a function of the particular reference |
|
Pin Assignment |
||||
|---|---|---|---|---|
|
Male Connector |
Pin |
Designation |
Wire Color |
Female Connector |
|
1 |
24 Vdc |
White |
|
|
2 |
24 Vdc |
Brown |
||
|
3 |
0 Vdc |
Blue |
||
|
4 |
0 Vdc |
Black |
||
|
Dimensions |
||||
|---|---|---|---|---|
|
||||
|
L length as a function of the particular reference |
|
Pin Assignment |
||||
|---|---|---|---|---|
|
Female Connector |
Pin |
Designation |
Wire Color |
Open |
|
1 |
24 Vdc |
White |
For custom wiring |
|
2 |
24 Vdc |
Brown |
||
|
3 |
0 Vdc |
Blue |
||
|
4 |
0 Vdc |
Black |
||
|
Dimensions |
||||
|---|---|---|---|---|
|
||||
|
L length as a function of the particular reference |
|
Pin Assignment |
||||
|---|---|---|---|---|
|
Female Connector |
Pin |
Designation |
Wire Color |
Open |
|
1 |
24 Vdc |
White |
For custom wiring |
|
2 |
24 Vdc |
Brown |
||
|
3 |
0 Vdc |
Blue |
||
|
4 |
0 Vdc |
Black |
||