TM5SPDG6D6F Presentation

Main Characteristics

The TM5SPDG6D6F CDM provides 6 x 0 Vdc and 6 x 24 Vdc terminal connections from the 24 Vdc I/O power segment.

The module is equipped with an exchangeable fuse between the 24 Vdc potential on the terminal block and the 24 Vdc of the 24 Vdc I/O power segment. The status of the fuse is available with both the status LEDs and in the I/O mapping tab of the software.

The table below gives you the main characteristics of the TM5SPDG6D6F electronic module:

Main Characteristics

Power supply source

24 Vdc I/O power segment

Type of common connections

0 Vdc

24 Vdc

Number of common connections

6

6

Ordering Information

The following figure shows a slice with the TM5SPDG6D6F electronic module:

Number

Model Number

Description

Color

1

TM5ACBM11

or

TM5ACBM15

Bus base

Bus base with address setting

White

White

2

TM5SPDG6D6F

Electronic module

White

3

TM5ACTB12

Terminal block, 12-pin

White

NOTE: For more information, refer to TM5 Bus Bases and Terminal Blocks.

Status LEDs

The following figure shows the TM5SPDG6D6F status LEDs:

The table below describes the TM5SPDG6D6F status LEDs:

LEDs

Color

Status

Description

r

Green

Off

Module supply not connected

Single flash

Reset state

Flashing

Preoperational state

On

RUN state

e

Red

Off

Ok or no power supply

On

Detected error or reset state

Single flash

Fuse is blown or missing

Double flash

Feed voltage too low

Triple flash

24 Vdc I/O power segment OK, fuse is blown and feed voltage is too low

e+r

Steady red / single green flash

Invalid firmware