Safety Logic Controller Presentation

Features

The table below describes the features of TM5CSLC100FS / TM5CSLC200FS and TM5CSLC300FS / TM5CSLC400FS:

Feature

TM5CSLC100FS

TM5CSLC200FS

TM5CSLC300FS

TM5CSLC400FS

Maximum I/O modules via Sercos III interface

20 safety-related modules

100 safety-related modules

20 safety-related modules

100 safety-related modules

Interfaces

Sercos III, controlled node, integrated 2x switch

Application memory

exchangeable: memory key

Dimensions (W x H x D)

87.5 x 99 x 75 mm (3.44 x 3.89 x 2.92 inches)

62.5+0.2 x 99 x 75 mm (24.60+0.07 x 3.89 x 2.92 inches)

Weight

290 g (10.23 oz)

208 g (7.34 oz)

Ordering Information

The figure below presents the Safety Logic Controller in combination with the required accessories:

The table below presents the references for the Safety Logic Controllers and the terminal block:

Number

Reference

Description

Color

1a

TM5CSLC100FS

SLC 100 Sercos III

red

TM5CSLC200FS

SLC 200 Sercos III

1b

TM5CSLC300FS

SLC 300 Sercos III

TM5CSLC400FS

SLC 400 Sercos III

2

TM5ACTB52FS(1)

TM5 terminal block, 12-pin, safety coded

red

3

TM5ACLPR10(1)

TM5 Locking plate

white

(1) Included in delivery of TM5CSLC100FS / TM5CSLC200FS / TM5CSLC300FS / TM5CSLC400FS
NOTE: A memory key is required for operation of the Safety Logic Controller, and is sold separately. For more information concerning the role of the memory key in the Safety Logic Controller system, refer to Safety Logic Controller Memory Key in the Modicon TM5 Safety Logic Controller TM5CSLC•00FS Hardware Guide.