This section describes the characteristics of TM5CSLC100FS /TM5CSLC200FS and TM5CSLC300FS / TM5CSLC400FS:
DANGER | |
---|---|
WARNING | |
---|---|
The table below provides general characteristics of TM5CSLC100FS / TM5CSLC200FS and TM5CSLC300FS / TM5CSLC400FS:
General Characteristics |
TM5CSLC100FS / TM5CSLC200FS | TM5CSLC300FS / TM5CSLC400FS |
---|---|---|
Status indicators |
|
|
Diagnostics |
Diagnostics for controller functions, Sercos III and memory key are indicated by status LED. |
|
Cooling |
convection |
|
Power consumption |
5.1 W |
4.3 W |
Fastest task class cycle time |
2 ms |
1 ms |
Memory Key slot |
1x |
1x |
Certifications and standards |
|
The table below lists the operating conditions for TM5CSLC100FS / TM5CSLC200FS and TM5CSLC300FS / TM5CSLC400FS:
Operating Conditions |
||
---|---|---|
Mounting orientation |
horizontal or vertical |
|
Operating temperature |
horizontal installation |
0...+55 °C (+32...131 °F) |
vertical installation |
0...+45 °C (+32...113 °F) |
|
Relative humidity |
5...95%, non-condensing |
|
Installation at altitudes above sea level |
Up to 2000 m (up to 6561 ft) |
no derating |
> 2000 m (>6561 ft) |
reduction of ambient temperature by 0.5 °C per 100 m (32.9 °F per 328 ft) |
|
EN 60529 Protection |
IP20 |
The table below lists the storage and transport conditions for TM5CSLC100FS / TM5CSLC200FS and TM5CSLC300FS / TM5CSLC400FS:
Storage and Transport Conditions |
|
---|---|
Temperature |
-25...+70 °C (-13...+158 °F) |
Relative humidity |
5...95%, non-condensing |
The table below lists the fieldbus characteristics for TM5CSLC100FS / TM5CSLC200FS and TM5CSLC300FS / TM5CSLC400FS:
Fieldbus |
||
---|---|---|
Type |
Sercos III(1) |
|
Design |
|
|
Cable length |
maximum 100 m (328 ft) between two stations (segment length) |
|
Transfer rate |
100 MBit/s Full Duplex |
|
(1) For more information refer to Sercos cable characteristics. |
The table below lists the power supply characteristics for TM5CSLC100FS / TM5CSLC200FS and TM5CSLC300FS / TM5CSLC400FS:
Power supply |
||
---|---|---|
Rated voltage |
+ 24 V (-15% / +20%) |
|
Reverse polarity protection |
yes |
|
Fuse |
integrated, cannot be exchanged |
The table below lists the functionality characteristics for TM5CSLC100FS / TM5CSLC200FS and TM5CSLC300FS / TM5CSLC400FS:
Functionality |
TM5CSLC100FS and TM5CSLC300FS |
TM5CSLC200FS and TM5CSLC400FS |
---|---|---|
Number of supported safety-related I/O devices |
maximum 20 |
maximum 100 |
The table below lists the safety-related characteristics for TM5CSLC100FS / TM5CSLC200FS and TM5CSLC300FS / TM5CSLC400FS:
Characteristic |
Value for TM5CSLC100FS / TM5CSLC200FS |
Value for TM5CSLC300FS / TM5CSLC400FS |
---|---|---|
Category according to EN ISO 13849 |
CAT 4 |
|
Maximum performance level according to EN ISO 13849 |
PL e |
|
Maximum safety integrity level according to IEC 62061 |
SIL 3 |
|
Maximum safety integrity level according to IEC 61508 |
SIL 3 |
|
PFH |
<1*10-9 |
<1*10-9 |
PFD |
|
<2*10-5 at a proof test interval of 20 years |
PT |
maximum 20 years |
|
DC |
>90% |
>94% |
SFF |
>90% |
|
MTTFd |
>100 years |
|
20 years |