The following sections list typical connection examples, which only represent some of the possible wiring methods. You must consider the error detection listed in the respective examples.
WARNING | |
---|---|
For more information regarding error detection, refer to the sections described in Error Detection.
Safety-related actuators (contactors, motors, muting lamps, valves) that are compatible with output module performance data may be connected directly. With this connection, the module corresponds to Category 4 according to EN ISO 13849. This only applies to the module and not to the wiring presented.
WARNING | |
---|---|
For the TM5SDO2TFS, TM5SDO2TAFS, TM5SDO4TFS and TM5SDO4TAFS modules, the output channels also de-energize the load on the COM side. Verify whether the actuators you have connected permit the disconnection from the COM side.
WARNING | |
---|---|
WARNING | |
---|---|
With this wiring, the modules detect following errors:
Error |
Error at output |
|||
---|---|---|---|---|
|
|
|||
De-energized |
Energized |
De-energized |
Energized |
|
Ground error on |
||||
TM5SDO•FS |
not detected |
detected |
not detected |
detected |
Ground error on |
||||
TM5SDO•TFS, TM5SDO•TAFS |
not detected |
detected |
not detected |
not detected |
|
||||
TM5SDO•TFS, TM5SDO•TAFS |
detected |
detected |
detected |
not detected |
TM5SDO6TBFS |
detected 1) |
not detected |
detected 1) |
|
TM5SDM8TBFS |
detected 1) |
|||
TM7SDM12DTFS |
||||
|
||||
TM5SDO•TFS, TM5SDO•TAFS |
detected |
detected |
detected |
detected |
|
||||
TM5SDO6TBFS |
not detected |
not detected |
not detected |
not detected |
TM5SDM8TBFS |
||||
TM7SDM12DTFS |
||||
Short circuit between |
||||
TM5SDO•TFS, TM5SDO•TAFS |
detected |
detected |
detected |
not detected |
TM5SDO6TBFS |
detected 1) |
not detected |
detected 1) |
|
TM5SDM8TBFS |
detected 1) |
|||
TM7SDM12DTFS |
||||
Short circuit between |
||||
TM5SDO•TFS, TM5SDO•TAFS |
detected |
detected |
detected |
not detected |
Short circuit between |
||||
TM5SDO6TBFS |
not detected |
not detected |
not detected |
not detected |
TM5SDM8TBFS |
||||
TM7SDM12DTFS |
||||
Broken wire |
||||
TM5SDO•TFS, TM5SDO•TAFS |
not detected |
not detected2) |
not detected |
not detected2) |
TM5SDO6TBFS |
not detected |
not detected |
||
TM5SDM8TBFS |
||||
TM7SDM12DTFS |
||||
Short circuit between |
||||
TM5SDO•TFS, TM5SDO•TAFS |
not detected |
detected |
not detected |
detected |
1) Short-circuits on
2) Broken wire can be acknowledged via the |
With this wiring, the TM5SPS10FS, TM5SDO6TBFS, TM5SDM8TBFS and TM7SDM12DTFS modules have the following error detection:
Error |
Error at Output |
|
---|---|---|
De-energized |
Energized |
|
Ground error on |
not detected |
detected |
|
detected1) |
detected1)
NOTE: This error is not detected for TM5SDO6TBFS.
|
COM short-circuit with 24 Vdc |
not detected |
not detected |
Short circuit between |
detected1) |
detected1)
NOTE: This error is not detected for TM5SDO6TBFS.
|
Short circuit between COM and the other signal (high) |
not detected |
not detected |
Broken wire |
not detected |
not detected1) |
1) Short-circuits on |
DisableOSSD
set to Yes-ATTENTION, the modules have reduced error detection capabilities and no longer meet the requirements of SIL 3 according to IEC 62061, nor PL e according to ISO 13849. If you have set the parameter as such, you need to review the cited standards for more information in regards to your responsibilities.
The information on invalid connection of an actuator applies to the following modules:
TM5SDO2TFS
TM5SDO2TAFS
TM5SDO4TFS
TM5SDO4TAFS
Directly connecting an actuator from +24 Vdc to SO n-
, or connecting SO n+
to an actuator, and then to the external ground is invalid. These types of wiring errors will not be detected by the modules.
WARNING | |
---|---|
Make all necessary repairs in a timely manner if an error occurs because subsequent errors could create a hazardous situation.
WARNING | |
---|---|