The following table describes the main features of the Safety Digital Input module TM7SDI8DFS:
Main features |
|
---|---|
Number of inputs |
|
Input filter |
Configurable input filter, 0...500 ms |
Input circuit |
Sink |
Number of outputs |
|
Rated voltage |
24 Vdc |
DANGER | |
---|---|
The following table presents the reference of the module:
Reference |
Description |
Color |
---|---|---|
TM7SDI8DFS |
TM7 Safety Digital Input module |
red |
This figure presents the status LED indicators:
1 Status LED indicators r and e: left green r, right red e
2 Status LED indicators S and E: left red S, right red E
The following tables describe the status LED indicators:
LED indicator |
Color |
Status |
Description |
---|---|---|---|
r |
off |
Module supply not connected. |
|
green |
single flash |
reset mode |
|
double flash |
firmware update in progress |
||
flashing |
pre-operational state |
||
on |
RUN state |
||
e |
off |
No error detected or module supply not connected. |
|
red |
flashing |
boot loader mode |
|
triple flash |
firmware update in progress |
||
on |
error detected |
||
r+e |
steady red/single green flash |
invalid configuration |
LED indicator |
Color |
Status |
Description |
---|---|---|---|
1 2 3 4 |
- |
status of the corresponding device |
|
off |
|
||
green |
on |
|
|
flashing |
|
||
red |
on |
|
|
flashing |
|
||
red / green |
flashing |
|
LED indicator |
Color |
Status |
Description |
---|---|---|---|
SE |
off |
RUN state or 24 Vdc supply not present |
|
red |
![]() |
boot phase or missing TM5 link or non-functioning processor (refer to hazard message below) |
|
![]() |
pre-operational state |
||
![]() |
communication channel is not OK |
||
![]() |
firmware for this module is a non-certified pilot version
NOTE: If you observe this indication, you must immediately replace the module, or update its firmware with a certified version. In all cases, contact your Schneider Electric representative.
|
||
![]() |
boot phase, inoperable firmware |
||
on |
Safety-related status is active. |
Whenever the SE LED indicator is illuminated continuously, this indicates that the module is inoperative. There is also a diagnostic available in the Safety Logic Controller to indicate this state. Replacement of the module must be made immediately.
WARNING | |
---|---|