Some TM5 Safety I/O modules are wired by using the TM5ACTB5EFS Safety terminal block:
Features |
|
---|---|
Type of terminal block |
16-pin, safety coded terminal block |
Features |
|
The following figure presents the TM5ACTB5EFS Safety terminal block:
The following table presents the reference for the Safety terminal block:
Reference |
Description |
Color |
---|---|---|
TM5ACTB5EFS |
TM5 Safety terminal block, 16-pin, safety coded, 2x PT1000 integrated for terminal temperature compensation |
Red |
DANGER | |
---|---|
This section describes the characteristics of the TM5ACTB5EFS Safety terminal block, you can also refer to TM5 Environmental Characteristics.
DANGER | |
---|---|
WARNING | |
---|---|
The following table lists the characteristics of the TM5ACTB5EFS terminal block:
Characteristics |
||
---|---|---|
Type of terminal block |
Push-in terminal block |
|
Terminal temperature compensation |
2x PT1000 integrated for terminal temperature compensation |
|
Distance between contacts |
Left - right |
4.2 mm / 0.16 in |
Above - below |
8.25 mm / 0.32 in |
|
Contact resistance |
≤ 5 mΩ |
|
Maximum current carrying capacity of the connector |
2 A / contact
NOTE: The electrical characteristics of the individual modules must be respected.
|
|
Rated voltage |
24 Vdc |
|
Maximum voltage |
50 Vdc |
|
Connection cross section |
Solid wire |
0.08 mm2 - 1.5 mm2 / AWG 28 - 16 |
Multi-wire |
0.25 mm2 - 1.5 mm2/ AWG 24 - 16 |
|
With wire cable ends |
0.25 mm2 - 0.75 mm2 / AWG 24 - 20 |
|
Cable type |
Copper wires only |