This section describes the characteristics of the TM5ACBM4FS Safety bus base. See also TM5 Environmental Characteristics.
DANGER | |
---|---|
WARNING | |
---|---|
The following table lists the general characteristics for the TM5ACBM4FS:
General characteristics |
||
---|---|---|
Power consumption |
bus |
26 mA |
I/O internal |
- |
|
Certifications and standards |
Refer to www.se.com for the latest information regarding certifications and standards. |
The following table lists the operating conditions for the TM5ACBM4FS:
Operating conditions |
||
---|---|---|
Mounting orientation |
horizontal or vertical |
|
Operating temperature |
horizontal installation |
See the TM5SPS10FS operating temperature. |
vertical installation |
||
Relative humidity |
5...95%, non-condensing |
|
Installation at altitudes above sea level: |
0 up to 2000 m (0 up to 6561 ft) |
no derating |
> 2000 m (>6561 ft) |
reduction of ambient temperature by 0.5 °C per 100 m (32.9 °F per 328 ft) |
|
Protection type |
IP20 |