FB_CollisionHandlerDelta3AxEvaluateDirectKinematics (Method)

Overview

Type:

Method

Available as of:

V1.0.0.0

This chapter provides information on:

Task

Evaluate the solution for the direct kinematics.

Description

Starting from the joint positions, this method evaluates the solution of the direct kinematics, returning the Cartesian position of the intermediate points in the kinematic structure.

The following graphic shows the elements of i_alrJointPositions.

Interface

The function block implements the interface IF_CollisionHandlerDelta3Ax.

Access: PUBLIC

Input

Data type

Description

i_alrJointPositions

ARRAY [1...Gc_udiDelta3AxNumberOfJoints] OF LREAL

Joint positions of a Delta3Ax robot.

Output

Data type

Description

q_xError

BOOL

The output is set to TRUE if an error has been detected during the execution.

q_etResult

ET_Result

POU-specific output on the diagnostic; q_xError = FALSE -> Status message; q_xError = TRUE -> Diagnostic message.

q_sResultMsg

STRING(80)

Event-triggered message that gives additional information on the diagnostic state.

q_stResultLocal

ST_Delta3AxKinematicsResult

Result of the kinematics, referred to the local coordinate system of the robot.

This result can be provided as input of UpdateFromKinematicsResult.

q_stResultGlobal

ST_Delta3AxKinematicsResult

Result of the kinematics, referred to a global coordinate system. This is evaluated based on the configured values of base position and orientation.

Diagnostic Messages

q_xError

q_etResult

Enumeration value

Description

FALSE

OK

0

Success

TRUE

KinematicResultInvalid

46

The provided kinematic result is invalid.

OK

Enumeration name:

Ok

Enumeration value:

0

Description:

Success

KinematicResultInvalid

Enumeration name:

NotConfigured

Enumeration value:

46

Description:

The provided kinematic result is invalid.

Issue

Cause

Solution

Could not evaluate the direct kinematics.

i_alrJointPositions contains an invalid set of joint positions.

Make sure to provide a valid set of joint positions.