Update the position and orientation of each default collision object based on the joint positions provided as input. The default collision objects are those that are automatically created and configured inside the collision entity of the collision handler.
The following graphic shows the elements of i_alrJointPositions:
The function block implements the interface IF_CollisionHandlerSCARA4Ax.
Access: PUBLIC
Input |
Data type |
Description |
---|---|---|
i_alrJointPositions |
ARRAY [1...Gc_udiSCARA4AxNumberOfJoints] OF LREAL |
Joint positions of a SCARA4Ax robot. |
Output |
Data type |
Description |
---|---|---|
q_xError |
BOOL |
The output is set to TRUE if an error has been detected during the execution. |
q_etResult |
POU-specific output on the diagnostic; q_xError = FALSE -> Status message; q_xError = TRUE -> Diagnostic message. |
|
q_sResultMsg |
STRING(80) |
Event-triggered message that gives additional information on the diagnostic state. |
q_xError |
q_etResult |
Enumeration value |
Description |
---|---|---|---|
FALSE |
0 |
Success |
|
TRUE |
26 |
The object is not configured. |
|
TRUE |
37 |
It is not possible to update a collision group. |
|
TRUE |
51 |
It is not possible to update a collision entity. |
|
TRUE |
46 |
The provided kinematic result is invalid. |
Enumeration name: |
NotConfigured |
Enumeration value: |
26 |
Description: |
The object is not configured. |
Issue |
Cause |
Solution |
---|---|---|
Could not update the collision handler. |
The collision handler has not been configured, meaning that xConfigured = FALSE. |
Make a successful call of SetParameters before calling this method, so that xConfigured = TRUE. |
Enumeration name: |
CollisionGroupUpdateNotPossible |
Enumeration value: |
37 |
Description: |
It is not possible to update a collision group. |
Issue |
Cause |
Solution |
---|---|---|
Could not update the collision handler. |
At least one of the configured interfaces in the property raifCollisionObjects (inside one of the groups of the collision entity ifCollisionEntity) has been set to zero. |
To fix this error it is required to make a successful call of the SetParameters method. |
Enumeration name: |
CollisionEntityUpdateNotPossible |
Enumeration value: |
51 |
Description: |
It is not possible to update a collision entity. |
Issue |
Cause |
Solution |
---|---|---|
Could not update the collision handler. |
At least one of the configured interfaces in the property raifCollisionGroups (inside the collision entity ifCollisionEntity) has been set to zero. |
To fix this error it is required to make a successful call of the SetParameters method. |
Enumeration name: |
KinematicResultInvalid |
Enumeration value: |
46 |
Description: |
The provided kinematic result is invalid. |
Issue |
Cause |
Solution |
---|---|---|
Could not evaluate the direct kinematics. |
i_alrJointPositions contains an invalid set of joint positions. |
Make sure to provide a valid set of joint positions. |