IF_CollisionHandlerDelta2AxEvaluateDirectKinematics (Method)

Overview

Type:

Method

Available as of:

V1.0.0.0

This chapter provides information on:

Task

Evaluates the solution of the direct kinematics.

Description

Starting from the joint positions, this method evaluates the solution of the direct kinematics, returning the Cartesian position of the intermediate points in the kinematic structure.

The following graphic shows the elements of i_alrJointPositions.

Interface

Access: PUBLIC

Input

Data type

Description

i_alrJointPositions

ARRAY [1...Gc_udiDelta2AxNumberOfJoints] OF LREAL

Joint positions of a Delta2Ax robot.

Output

Data type

Description

q_xError

BOOL

The output is set to TRUE if an error has been detected during the execution.

q_etResult

ET_Result

POU-specific output on the diagnostic; q_xError = FALSE -> Status message; q_xError = TRUE -> Diagnostic message.

q_sResultMsg

STRING(80)

Event-triggered message that gives additional information on the diagnostic state.

q_stResultLocal

ST_Delta2AxKinematicsResult

Result of the kinematics, referred to the local coordinate system of the robot.

This result can be provided as input of UpdateFromKinematicsResult.

q_stResultGlobal

ST_Delta2AxKinematicsResult

Result of the kinematics, referred to a global coordinate system. This is evaluated based on the configured values of base position and orientation.