TYPE ErrorCode1_RW :
Some encodings of ErrorCode1 of STATUS (byte 3) that are use for acyclic read-/write services.
Could be used for access errors in RCVREC or PRVREC function blocks, for example.
qualified_only
Name
Initial
Invalid_index
16#B0
Write_length_error
16#B1
Invalid_slot_or_subslot
16#B2
Type_conflict
16#B3
Invalid_area_or_API
16#B4
State_conflict
16#B5
Access_denied
16#B6
Invalid_range
16#B7
Invalid_parameter
16#B8
Invalid_type
16#B9
Backup
16#BA