General Information About Maintenance, Repair, and Cleaning

Overview

The use and application of the information contained herein require expertise in the design and programming of automated control systems. Only you, the user, machine builder or integrator, can be aware of all the conditions and factors present during installation and setup, operation, repair, and maintenance of the machine or process.

You must also consider any applicable standards and/or regulations with respect to grounding of all equipment. Verify compliance with any safety information, different electrical requirements, and normative standards that apply to your machine or process in the use of this equipment.

DangerElectrical_Color.gifDanger_Color.gifDANGER

HAZARD OF ELECTRIC SHOCK, EXPLOSION, OR ARC FLASH

oDisconnect all power from all equipment including connected devices prior to removing any covers, or installing or removing any accessories, hardware, cables, or wires.

oPlace a "Do Not Turn On" or equivalent hazard label on all power switches and lock them in the non-energized position.

oWait 15 minutes to allow the residual energy of the DC bus capacitors to discharge.

oMeasure the voltage on the DC bus with a properly rated voltage sensing device and verify that the voltage is less than 42.4 Vdc.

oDo not assume that the DC bus is voltage-free when the DC bus LED is off.

oBlock the piston rod to prevent rotation of the drive system prior to performing any type of work on the drive system.

oDo not create a short-circuit across the DC bus terminals or the DC bus capacitors.

oReplace and secure all covers, accessories, hardware, cables, and wires and confirm that a proper ground connection exists before applying power to the unit.

oUse only the specified voltage when operating the actuator and any associated equipment.

Failure to follow these instructions will result in death or serious injury.

Poor maintenance can lead to premature wear, or even present potential safety hazards for production or maintenance operators.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Develop and follow a maintenance plan and associated protocols adapted to the requirements of your application and equipment.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

NOTE: Remove the part or the tool mounted to the actuator during maintenance operations if necessary.

Servicing

In case of issues which cannot be resolved, contact your local Schneider Electric service represen­tative with the following information:

oType plate information (type, identification number, serial number, DOM)

oDetailed description of the issue

oPrevious and associated circumstances