Product |
Description |
---|---|
![]() |
The central Lexium 62 Power Supply, using a common DC bus, supplies the connected Lexium 62 servo drive(s) with the required power. For further information, refer to: |
Item |
Meaning |
||||||||
---|---|---|---|---|---|---|---|---|---|
Product family |
LXM = Lexium |
||||||||
Size |
62 = Lexium 62 |
||||||||
Type |
P = Power Module |
||||||||
Peak current |
D84 = 84 A D20 = 20 A |
||||||||
Variants |
A = Power Supply Module |
||||||||
Options |
1 = 1 or 3 Phases x 208...480 Vac |
||||||||
Hardware release |
1 |
||||||||
Internal |
0 = Serial production |
||||||||
Customer |
00 = Standard |
||||||||
Type code (example) |
LXM |
62 |
P |
D84 |
A |
1 |
1 |
0 |
00 |
The technical nameplate is located laterally on housing.
Label |
Meaning |
---|---|
LXM62PDxxxxxxx |
Device type and Unicode |
Input ac/dc |
Input voltage and/or input current (rated- and/or peak value per input) |
Output dc |
Output voltage and output current (rated and/or peak value per output) |
IP20 |
Degree of protection |
Symbols |
This field displays the symbols of declarations and certifications |