Connection Details Controller

CN1 - Control Voltage And Watchdog

Connection CN1

Pin

Designation

Meaning

Range

1

DC +24 V

Supply voltage

-15 % / +25 %

2

DC 0 V

Supply voltage

3

+UL

For digital outputs

DC +24 V

-15 % / +25 %

4

L0

For digital inputs / outputs

5

DC +24 V

Supply voltage (bridged with pin 1, maximum ampacity 4 A)

6

DC 0 V

Supply voltage (bridged with pin 2, maximum ampacity 4 A)

7

WD

Watchdog relay

8

WD

Watchdog relay

Input connection

1 Internal wiring diagram - input connection of power supply (simplified)

2 Internal supply voltage

3 Supply voltage for digital outputs/inputs

CN2 - Digital Outputs

Connection CN2

Pin

Designation

Meaning

1

DQ_0

Digital output 0

2

DQ_1

Digital output 1

3

DQ_2

Digital output 2

4

DQ_3

Digital output 3

5

DQ_4

Digital output 4

6

DQ_5

Digital output 5

7

DQ_6

Digital output 6

8

DQ_7

Digital output 7

9

DQ_8

Digital output 8

10

DQ_9

Digital output 9

11

DQ_10

Digital output 10

12

DQ_11

Digital output 11

13

DQ_12

Digital output 12

14

DQ_13

Digital output 13

15

DQ_14

Digital output 14

16

DQ_15

Digital output 15

NOTE: When nothing is connected (or the connected device has a high impedance) to an LMC digital output, it measures ~9V for FALSE. If this causes an issue for the connected device, use an external pull-down resistor.

CN3 - Digital Inputs

Connection CN3

Pin

Designation

Meaning

1

DI_0

Digital input 0

2

DI_1

Digital input 1

3

DI_2

Digital input 2

4

DI_3

Digital input 3

5

DI_4

Digital input 4

6

DI_5

Digital input 5

7

DI_6

Digital input 6

8

DI_7

Digital input 7

9

DI_8

Digital input 8

10

DI_9

Digital input 9

11

DI_10

Digital input 10

12

DI_11

Digital input 11

13

DI_12

Digital input 12

14

DI_13

Digital input 13

15

DI_14

Digital input 14

16

DI_15

Digital input 15

17

DI_16

Digital input 16

18

DI_17

Digital input 17

19

DI_18

Digital input 18

20

DI_19

Digital input 19

CN4 - Touchprobe And Fast Digital Inputs

Connection CN4

Pin

Designation

Meaning

1

T.0

Touchprobe input 0

2

T.1

Touchprobe input 1

3

T.2

Touchprobe input 2

4

T.3

Touchprobe input 3

5

T.4

Touchprobe input 4

6

T.5

Touchprobe input 5

7

T.6

Touchprobe input 6

8

T.7

Touchprobe input 7

9

T.8

Touchprobe input 8

10

T.9

Touchprobe input 9

11

T.10

Touchprobe input 10

12

T.11

Touchprobe input 11

13

T.12

Touchprobe input 12

14

T.13

Touchprobe input 13

15

T.14

Touchprobe input 14

16

T.15

Touchprobe input 15

17

F.0

Fast input 1

18

F.1

Fast input 2

19

F.2

Fast input 3

20

F.3

Fast input 4

CN5 - Analog Inputs / Outputs

Connection CN5

Pin

Designation

Meaning

Range

1

AI_0 +

Analog input 0+

-10...+10 V (*) 0...20 mA (**)

2

J_0 +

Br. current input 0 +

3

AI_0 -

Analog input 0-

4

A_GND 0

Analog ground 0

5

12 V Out 0

Output voltage 0

12 V

6

FE (functional earth)

Shield

7

AO_0

Analog output 0

-10...+10 V

8

A_GND AO_0

Analog ground 0

9

FE (functional earth)

Shield

10

AI_1 +

Analog input 1+

-10...+10 V (*) 0...20 mA (**)

11

J_1 +

Br. current input 1 +

12

AI_1 -

Analog input 1-

13

A_GND 1

Analog ground

14

12 V Out 1

Output voltage 1

12 V

15

FE (functional earth)

Shield

16

AO_1

Analog output 1

-10...+10 V

17

A_GND AO_1

Analog ground

18

FE (functional earth)

Shield

(*)

Voltage measurement and (**) current measurement on AI_0+ / AI_0- (pin 1 / pin 3) and AI_1+ / AI_1- (pin 10 / pin 12)

(**)

Current measurement needs in addition bridge at J_0+ (bridge between pin 2 and pin 1) or J_1+ (bridge between pin 11 and pin 10.)

Input / Output connection

1 Internal wiring diagram (simplified)

2 Analog input 1

3 Analog input 2

2 Analog output 1

3 Analog output 2

CN7 - USB Host

Connection CN7

Pin

Designation

Meaning

Range

1

VBUS / +5V

2

D- / Data-

3

D+ / Data+

4

GND / Ground

CN8 - Ethernet

Connection CN8 of PacDrive LMC Pro

Pin

Designation

Meaning

Function

1

Tx+

Output transmit data +

2

Tx-

Output transmit data -

3

Rx+

Input receive data +

4

Reserved

5

Reserved

6

Rx-

Input receive data -

7

Reserved

8

Reserved

Connection CN8 of PacDrive LMC Pro2

Pin

Designation

Meaning

Function

1

MDI 0+

Transmit line 0

2

MDI 0-

Transmit line 0

3

MDI 1+

Transmit line 1

4

MDI 2+

Transmit line 2

5

MDI 2-

Transmit line 2

6

MDI 1-

Transmit line 1

7

MDI 3+

Transmit line 3

8

MDI 3-

Transmit line 3

There are two LED indicators affixed to the Ethernet connection.

For further information on the functions of the LED indicators, refer to the description of the Ethernet status LED indicator .

CN9 - PacNet

Connection CN9

Pin

Designation

Meaning

Function

1

TxD+

Output transmit data +

2

TxD-

Output transmit data -

3

RxD+

Input receive data +

4

TxC-

Output transmit clock -

5

TxC+

Output transmit clock +

6

RxD-

Input receive data -

7

RxC+

Input receive clock +

8

RxC-

Input receive clock -

CN10/CN11 - RT Ethernet

Connection CN10/11

Pin

Designation

Meaning

Function

1

Tx+

Output transmit data +

2

Tx-

Output transmit data -

3

Rx+

Input receive data +

4

Reserved

5

Reserved

6

Rx-

Input receive data -

7

Reserved

8

Reserved

NOTE:
  • When using the PacDrive LMC Pro/Pro2 as EtherCAT slave, the connection CN10 represents the input port and the connection CN11 the output port. The input port and output port are predetermined by the firmware and cannot be configured.

  • When using the PacDrive LMC Pro/Pro2 as EtherCAT Master, only the connection CN10 can be used.

LED Description for CN10/CN11 - RT Ethernet

For further information on the functions of the LED indicators, refer to the description of the Indicators and Control elements.

LED states valid for SoMachine Motion V4.1(firmware version V1.51.10.6) and earlier (EtherCAT master stack version V3):

LEDs EtherCAT master

LED indicator

Color

State

Meaning

LINK/RJ45 Ch0 & Ch1

green LED indicator

Green

On

A connection to Ethernet exists.

Off

Off

The device has no connection to Ethernet.

RJ45 Ch0 & Ch1

yellow LED indicator

Yellow

Flashing cyclic with 2.5 Hz

The device sends/receives Ethernet frames.

LEDs EtherCAT slave

LED indicator

Color

State

Meaning

LINK/RJ45 Ch0 & Ch1

green LED indicator

Green

On

A connection to Ethernet exists.

Green

Flashing cyclic with 2.5 Hz

The device sends/receives Ethernet frames.

Off

Off

The device has no connection to Ethernet.

RJ45 Ch0 & Ch1

yellow LED indicator

The LED indicator is not used.

LED states valid for EcoStruxure Machine Expert V1.0 and later (EtherCAT master stack version V4) and SoMachine Motion V4.2 (firmware version V1.53.9.0) and later (EtherCAT master stack version V4):

LED indicators EtherCAT master

LED indicator

Color

State

Meaning

LINK/RJ45 Ch0

green LED indicator

Green

On

A connection to Ethernet exists.

Green

Flashes

The device sends / receives Ethernet frames.

Off

Off

The device has no connection to Ethernet.

ACT RJ45 Ch0

yellow LED indicator

off

LED indicators EtherCAT slave

LED indicator

Color

State

Meaning

LINK/RJ45 Ch0 & CH1

green LED indicator

Green

On

A connection to Ethernet exists.

Green

Flashes

The device sends / receives Ethernet frames.

Off

Off

The device has no connection to Ethernet.

RJ45 Ch0 & CH1

yellow LED indicator

CN12/CN13 - Sercos

Connection CN12/CN13

Pin

Designation

Meaning

Range

1

Tx+

Output transmit data +

2

Tx-

Output transmit data -

3

Rx+

Input receive data +

4

Reserved

5

Reserved

6

Rx-

Input receive data -

7

Reserved

8

Reserved

NOTE: If Sercos devices are assigned via the topological addresses ( IdentificationMode = TopologyAddress) to the PacDrive LMC Pro/Pro2, then respect the following:
  • Connect your Sercos device to the PacDrive LMC Pro/Pro2 either completely via Sercos port 1 (CN12) in line topology or in ring topology using Sercos port 1 and 2 (CN12/CN13).

  • Do not connect the Sercos devices to the PacDrive LMC Pro/Pro2 via double line topology (CN12/CN13).

  • Do not connect the Sercos devices to the PacDrive LMC Pro/Pro2 only via Sercos port 2 (CN13).

CN14 - Master Encoder (Hiperface)

The Hiperface connection consists of a standard, differential, digital connection (RS-485 = 2 wires), a differential, analog connection (sine- and cosine signal = 4 wires), and a mains connection to supply the encoder (+9 V, GND = 2 wires).

Connection CN14 - Master encoder (Hiperface)

Pin

Designation

Meaning

Range

1

REFSIN

Reference signal sine

2

SIN

Sinusoidal trace

3

REFCOS

Reference signal cosinus

4

COS

Cosinus trace

5

+9 V

Supply voltage

6

RS485-

Parameter channel -

7

RS485+

Parameter channel +

8

SC_SEL

Master encoder plugged in (bridge to GND)

9

GND

Supply voltage

CN14 - Master Encoder (Incremental)

Connection CN14 - Master encoder (incremental)

Pin

Designation

Meaning

Range

1

_UA

Track A

2

UA

Track A

3

_UB

Track B

4

UB

Track B

5

+5 V

Supply voltage

6

_UO

Track O

7

UO

Track O

8

Reserved

9

GND

Ground

CN15 - COM 1 (RS-232)

Connection CN15

Pin

Designation

Meaning

Range

1

DCD

Data carrier detect

2

RxD

Receive data

3

TxD

Transmit data

4

DTR

Data terminal ready

5

GND

Signal ground

6

DSR

Data set ready clear to send

7

RTS

Request to send

8

CTS

Clear to send

9

RI

Ring indicator

CN16 - COM 2 (RS-485)

Connection CN16

Pin

Designation

Meaning

Range

1

+5 VM

Supply voltage

2

TxD-

RS-485 transmit-

3

TxD+

RS-485 transmit+

4

RxD+

RS-485 receive+

5

RxD-

RS-485 receive-

6

GNDR

GND via resistor (100 Ohm)

7

Reserved

8

GNDM

Supply voltage

9

GNDR

GND via resistor (100 Ohm)

CN17 - CAN

Connection CN17

Pin

Designation

Meaning

Range

1

Reserved

2

CAN_L

Bus line (low)

3

GND

Ground

4

Reserved

5

Reserved

6

Reserved

7

CAN_H

Bus line (high)

8

Reserved

9

Reserved

NOTE: A connection of TM5 System via CAN bus and a CANopen interface module is not supported.

CN18 - PROFIBUS

Connection CN18

Pin

Designation

Meaning

Range

1

FE (functional earth)

Shield

2

Reserved

3

RxD / TxD -P

Data -P

4

CNTR-P

Control signal P

5

DGND

Signal ground

6

VP

Supply voltage

7

Reserved

8

RxD / TxD -N

Data -N

9

Reserved

Connectors

NOTE: For the connection plugs, use a PROFIBUS connector to connect to the 9 pole PROFIBUS outlet because the bus terminal resistors are in this connector.

Note for the bus terminal resistors:

Step

Action

1

Verify for the first and last bus nodes if the terminal resistors are switched on. Otherwise data transmission will not function properly.

2

Verify if the shielding is applied extensively and on both sides.