Step |
Action |
---|---|
1 |
Remove the maintenance cover and the motor cover as described in Opening the Robot. |
2 |
Disconnect the fan wires from the internal strip. |
3 |
Remove the four fastening clips by putting them out from main motor side. |
4 |
Remove the fans from the robot housing. |
Step |
Action |
---|---|
1 |
Insert the fans into the robot housing. For further information about the position of the fans, refer to the detail drawings in Mechanical and Electrical Data. |
2 |
Fasten the fastening clips to the robot housing. |
3 |
Connect the fan wires to the internal strip. For further information, refer to the cabling definition in Electrical Installation. |
4 |
Mount the maintenance cover and motor cover as described in Closing the Robot. |