Step |
Action |
---|---|
1 |
Feed and fasten the ground cable (protective earth ground) to the ground connection (1) of the robot housing. The ground connections are marked with the following symbol: ![]()
VRKP••••WD / VRKP••••NO / VRKP••••CW
![]()
VRKP••••WF
![]()
VRKP••••NC
![]() |
2 |
Verify the correct routing and fastening of the preconnected ground connection between the motors (2) and the robot housing. Tightening torque: 2.5 Nm (22 lbf-in) ![]()
NOTE:
|
3 |
Only for VRKP•L0•WD / VRKP•L0•NO: Fasten the ground cable to the ground connection (3) of the Lexium 62 Distribution Box (IEC 60417 - 5019 symbol). Tightening torque: 3.5 Nm (31 lbf-in) ![]() |
4 |
Only for robots with a motorized module: Ground the motorized module according to the cabling instructions of the respective module: |
5 |
Verify the correct routing and fastening of the cables to help prevent any collision of cables and moving parts. |
DANGER | |
---|---|
Multipoint grounding is permissible if connections are made to an equipotential ground plane dimensioned to help avoid cable shield damage in the event of power system short-circuit currents.