Refer to Diagnostic class (standard): 2
Reaction: Manufacturer-specific
The following diagnostic message is triggered by the following objects:
Sercos drive
TM5NS31 (S3IO)
Safe Logic Controller
The extended diagnostic message (ExtDiagMsg) can be displayed in two different formats:
Diag = 16#aaaa with aaaa is the error code from Sercos IDN S-0-0012.
Refer to the Sercos C2D Error Messages for details.
Diag = 0xaaaaaaaa with aaaaaaaa corresponds to the diagnostic message from the parameter DiagnosticNumber (Sercos IDN S-0-0390).
Format of the ExtDiagMsg: Diag 0 16#aaaa
with aaaa
is the error code from Sercos IDN S-0-0012.
A Sercos alert of the diagnostic class 2 (C2D) has been detected. The extended diagnostic contains a data word that provides information on the cause.
The individual bits of this data word have the following meanings:(Sercos C2D alert (Assignment according to the Sercos specification IDN S-0-0012)):
Bit |
Meaning |
---|---|
Bit 0 |
Overload alert |
Bit 1 |
Amplifier overtemperature alert |
Bit 2 |
Motor overtemperature alert |
Bit 3 |
Cooling error alert |
Bit 4 |
Reserved |
Bit 5 |
Feedback error |
Bit 6 |
Reserved |
Bit 7 |
Reserved |
Bit 8 |
Reserved |
Bit 9 |
Undervoltage error |
Bit 10 |
Reserved |
Bit 11 |
Excessive velocity deviation |
Bit 12 |
Reserved |
Bit 13 |
Target position outside of travel range |
Bit 14 |
Reserved |
Bit 15 |
Manufacturer-specific error (refer to diagnostic message 8166) |