Function block for simulating the start signals of a station of the MultiBelt. It is used to simulate a product flow of a preceding machine, e.g. during commissioning or simulating the machine.
After Enable and Start, the POU generates signals at intervals that can be parameterized which can be used as start signals.
The type of signal generation is specified by the enumeration from ET_StartSimulationMode and the ST_StartSimulationParameter parameter structure.
Input |
Data type |
Description |
---|---|---|
i_xEnable |
BOOL |
A rising edge FALSE -> TRUE activates the POU, a falling edge TRUE -> FALSE deactivates the POU. A deactivated POU does not execute any actions. |
i_xStart |
BOOL |
A rising edge starts signal generation. |
Output |
Data type |
Description |
---|---|---|
q_xActive |
BOOL |
TRUE: The POU is active and has to be executed further. FALSE: The POU is inactive. |
q_xReady |
BOOL |
TRUE: The POU is ready to operate and can accept user commands. FALSE: The function block is not ready to accept user commands. |
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = GD.ET_Diag.Ok -> status message q_etDiag <> GD.ET_Diag.Ok -> diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message which gives more detailed information on the diagnostic state. |
q_xStartSignal |
BOOL |
Output for the start signals that have to be written on the ST_ModuleStation.i_rstParameter parameter of the MultiBelt interface (see EcoStruxure Machine Expert, PD_MultiBelt, Library Guide). |
q_xMissingSignal |
BOOL |
If the parameter xMissingSignals is TRUE, then the with lrPercentageOfSignalsMissing specified percentage of signals is given out on this output and not at q_xStartSignal. |
q_lrSignalInterval |
LREAL |
The distance between the last signal and the next one. |
q_lrActualVariance |
LREAL |
In the simulation modes ET_StartSimulationMode.Equidistant and ET_StartSimulationMode.EquidistantGroups, the variance of the next signal from the reference position (time) is output. |
Input/Output |
Data type |
Description |
---|---|---|
iq_stParameter |
Input for the structure to parameterize the signal generation. |
The simulation modes are described in more detail in the following. The addressed parameters must be entered in the ST_StartSimulationParameter structure. In this structure, the simulation mode must be selected from the ET_StartSimulationMode enumeration. By setting the parameter xUseTime to FALSE, the POU operates on position basis and the distance parameters have to be entered in the unit of the master belt. By setting the parameter xUseTime to TRUE, the function block operates on time basis and the distance parameters have to be entered in milliseconds.
Equidistant
In the Equidistant simulation mode, lrDistance signals are generated in fixed distances. By setting xStatisticalVariation, the signals are shifted in a window lrNegativeVariance to lrPositiveVariance. The specified reference position of the signal given by the lrDistance does not change. This avoids an addition of statistical deviations. Each signal is one program cycle long.
EquidistantGroups
In the EquidistantGroups simulation mode, a number of diSignalsPerGroup signals are generated as groups in fixed distances by lrDistance. A distance of lrGroupDistance is maintained between the groups. By setting xSubModeStatisticalVariation, the signals are shifted in a window lrNegativeVariance to lrPositiveVariance. The specified reference position of the signals given by lrDistance and lrGroupDistance does not change. This avoids an addition of statistical deviations. Each signal is one program cycle long.
Random
In the Random simulation mode, a random sequence of signals is generated. A signal follows the preceding signal in a random distance between lrMinDistance and lrMaxDistance. Each signal is one program cycle long. An addition of statistical deviations is not avoided. Each signal is one program cycle long.
RandomGroups
In the RandomGroups simulation mode, a random sequence of signals is generated as a group. The number of signals of a group is randomly set for every group between diMinSignalsPerGroup and diMaxSignalsPerGroup. Within a group, a signal follows the preceding signal randomly, in a distance from lrMinDistance to lrMaxDistance. The first signal of a following group follows the last signal of the preceding group in a random distance between lrMinGroupDistance and lrMaxGroupDistance. An addition of statistical deviations is not avoided. Each signal is one program cycle long.
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
Disabled |
29 |
The POU is disabled. |
OK |
Operation |
21 |
The operation is being executed. |
OK |
WaitForStart |
20 |
Waiting for starting command. |
ControllerConditionInvalid |
TimerInterfaceInvalid |
18 |
The controller does not support the interface for the time functionalities. |
InputParameterInvalid |
ParameterInvalid |
13 |
The parameter is invalid. |
Enumeration name: |
Disabled |
Enumeration value: |
29 |
Description: |
The POU is disabled. |
The function block is disabled and executes no actions. i_xEnable and q_xActive are set to FALSE.
Enumeration name: |
Operation |
Enumeration value: |
21 |
Description: |
The operation is being executed. |
The start signals are generated.
Enumeration name: |
ParameterInvalid |
Enumeration value: |
13 |
Description: |
The parameter is invalid. |
Issue/Cause |
Solution |
---|---|
An invalid parameter was transferred. |
Further information can be found at the q_sMsg output. |
Enumeration name: |
TimerInterfaceInvalid |
Enumeration value: |
18 |
Description: |
The controller does not support the interface for the time functionalities. |
Issue/Cause |
Solution |
---|---|
The controller does not support the required time functionalities. |
The POU cannot be executed on this controller. |