FB_Brake - RegisterLoggerPoint (Method)
Type: |
Method |
Available as of: |
1.4.0.0 |
The method registers the internal logger point in the Application Logger.
The function block contains a logger point implemented for the Application Logger. After successfully calling-up this method, the function block sends messages to the Application Logger via this logger point. This method is identical to the call-up of the RegisterLoggerPoint method at APL.FB_LoggerPoint.
After registration:
oThe function block automatically sends messages to the Application Logger.
oThe ET_LogLevel enumeration (logger level) describes the type and importance of a message.
oDepending on the respective function block, various information is forwarded within a message (e.g. a list of diagnostic outputs).
Input |
Data type |
Description |
---|---|---|
i_ifParent |
The parent logger point under which the logger point of the function block shall be registered. The global variable G_ifApplicationLogger is also a logger point. |
|
i_sName |
STRING[80] |
The name of the function block logger point that shall be displayed in the Application Logger has to be defined here. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General, library-independent statement on the diagnostic. A value unequal to ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Error message |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
0 |
Ok |
|
InputParameterInvalid |
318 |
The maximum number of logger points is exceeded. |
|
InputParameterInvalid |
316 |
The parent is invalid. |
|
InputParameterInvalid |
317 |
The parent is not registered. |
|
UnexpectedProgramBehavior |
17 |
DiagExt is unintended. |
MaxNumberOfLoggerPointsExeeded
Enumeration name: |
MaxNumberOfLoggerPointsExeeded |
Enumeration value: |
318 |
Description: |
The maximum number of logger points is exceeded. |
Issue |
Cause |
Solution |
---|---|---|
- |
It was attempted to register more than APL.Gc_udiMaxNumberOfLoggerPoints logger points in the application logger. |
The global parameter APL.Gc_udiMaxNumberOfLoggerPoints must be increased. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
The logger point was successfully registered in the Application Logger.
Enumeration name: |
ParentInvalid |
Enumeration value: |
316 |
Description: |
The parent is invalid. |
Issue |
Cause |
Solution |
---|---|---|
- |
An invalid object has been transferred at the input i_ifParent. |
At the input i_ifParent an object of the type APL.FB_LoggerPoint or APL.IF_ApplicationLogger has to be transferred. |
Enumeration name: |
ParentNotRegistered |
Enumeration value: |
317 |
Description: |
The parent is not registered. |
Issue |
Cause |
Solution |
---|---|---|
- |
The logger points transferred at the input i_ifParent is not registered in the Application Logger. |
The logger point transferred at the input i_ifParent must be registered in the Application Logger first. |
Enumeration name: |
UnexpectedDiagExt |
Enumeration value: |
17 |
Description: |
DiagExt is unintended. |
Issue |
Cause |
Solution |
---|---|---|
- |
An error occurred in the internal execution. |
Please inform the support team about this error. |