FB_HomeLimitSwitch - General Information
Type: |
Function block |
Available as of: |
V1.0.3.0 |
Inherits from: |
- |
Implements: |
- |
Versions: |
Current version |
Homing an axis to a hardware limit switch.
An axis i_ifDrive is moved to the reference position. The reference position is recognized by means of the hardware limit switches that are connected to the inputs i_xHwLimitPos and i_xHwLimitNeg.
Four modes (input i_etMode) are supported for the homing:
o....PosEdge...: i_xHwLimit... = TRUE equates the condition "Sensor assigned" (normally open contact)
o....NegEdge...: i_xHwLimit... = FALSE equates the condition "Limit switch assigned" (normally closed contact)
When starting the reference travel, the following cases are distinguished:
oCase 1: The two inputs i_xHwLimitPos and i_xHwLimitNeg report the condition "Limit switch not assigned" when starting the reference travel.
oStep 1: The axis moves with the velocity i_lrVel in the defined direction until the respective input i_xHwLimitPos or i_xHwLimitNeg reports the condition "Limit switch assigned". The input i_etMode defines the direction and the desired limit switch.
oStep 2: Then the axis is moved in the opposite direction until the desired limit switch i_xHwLimitPos or i_xHwLimitNeg reports the condition "Limit switch not assigned". If thereby the hardware limit switch, in which direction the axis is moving at the time reports the condition "Limit switch moved", then an error is triggered.
oStep 3: The axis is moved in direction again that was defined by the input i_etMode, but now with the velocity i_lrLowVel until the desired limit switch i_xHwLimitPos or i_xHwLimitNeg (reference signal) reports the condition "Limit switch assigned". Afterwards the axis stops at the following position: "Position when the reference signal is given" + i_lrOffset.
oCase 2: The hardware limit switch in the axis' direction of motion (defined by the input i_etMode) is enabled.
In this case, the process is started with step 2 of case 1.
oCase 3: The two inputs i_xHwLimitPos and i_xHwLimitNeg are enabled during the start
An error is triggered.
Input |
Data type |
Description |
---|---|---|
i_xEnable |
BOOL |
A rising edge FALSE -> TRUE activates the POU, a falling edge TRUE -> FALSE deactivates the POU. A deactivated POU does not execute any actions. |
i_ifDrive |
IF_Drive |
Input for the axis that shall be controlled. |
i_etMode |
Reference mode |
|
i_lrOffset |
LREAL |
Offset between sensor signal and reference point. An offset is always added to the position that was held when the sensor signal occurred. |
i_lrMaxTravel |
LREAL |
Maximum distance for referencing: The movements into the direction of motion are defined by the input i_etMode until the hardware limit switch is enabled. The maximum distance will not be considered because the following movement in the opposite direction will be allowed for the maximum defined distance. For a graphical explanation of i_lrMaxTravel. |
i_lrHomePosition |
LREAL |
Reference position at the end of the referencing. |
i_lrVel |
LREAL |
Velocity (change of position) in units/s. |
i_lrLowVel |
LREAL |
Velocity (change of position) in units/s at which the edge of the hardware limit switch is to be detected. |
i_lrAcc |
LREAL |
Acceleration (change of velocity) in units/s2. |
i_lrDec |
LREAL |
Deceleration (change of velocity) in units/s2. |
i_lrJerk |
LREAL |
Jerk (change of acceleration/deceleration) in units/s3. |
i_xHwLimitNeg |
BOOL |
Negative hardware limit switch (digital input of the PacDrive system) Make contact (normally open). |
i_xHwLimitPos |
BOOL |
Positive hardware limit switch input (digital input of the PacDrive system). Make contact (normally open). |
i_xStart |
BOOL |
Starts referencing. |
Output |
Data type |
Description |
---|---|---|
q_xActive |
BOOL |
TRUE: The POU is active and has to be executed further. FALSE: The POU is inactive. |
q_xReady |
BOOL |
TRUE: The POU is ready to operate and can accept user commands. FALSE: The POU is not ready to accept user commands. |
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message which gives more detailed information on the diagnostic state. |
q_xMotionInstructionActive |
BOOL |
TRUE: The axis is processing a motion command. The output is also set if the motion command defines that the axis is at stand still, e.g. due to a standing master. |
q_lrPosition |
BOOL |
Position of the axis. |
q_xHomeOk |
BOOL |
Axis stops at the reference position. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
9 |
The POU is disabled. |
|
OK |
222 |
Homing has been performed. |
|
OK |
4 |
The POU is being initialized. |
|
OK |
224 |
Waiting for signal from LimitSwitch during travel at LowVel velocity. |
|
OK |
223 |
Waiting for signal from LimitSwitch during travel at Vel velocity. |
|
OK |
5 |
Waiting for starting command. |
|
OK |
8 |
Waiting until the POU is deactivated. |
|
OK |
217 |
Waiting until limit switch is free. |
|
OK |
225 |
Waiting until the offset position has been reached. |
|
DriveConditionInvalid |
10 |
The drive is not ready for motion commands. |
|
HomingFailed |
220 |
No sensor signal was found. |
|
InputParameterInvalid |
12 |
Acc is outside the valid range. |
|
InputParameterInvalid |
13 |
Dec is outside the valid range. |
|
InputParameterInvalid |
3 |
The connected drive is invalid. |
|
InputParameterInvalid |
14 |
Jerk is outside the valid range. |
|
InputParameterInvalid |
226 |
LowVel is outside the valid range. |
|
InputParameterInvalid |
215 |
MaxTravel is outside the valid range. |
|
InputParameterInvalid |
111 |
The Mode is indeterminable. |
|
InputParameterInvalid |
11 |
Vel is outside the valid range. |
|
LimitReached |
219 |
Negative limit switch has been reached. |
|
LimitReached |
221 |
Positive limit switch has been reached. |
|
UnexpectedProgramBehavior |
1 |
An unintended detected error occurred during execution. |
|
UnexpectedProgramBehavior |
2 |
The POU is in an undefined state. |
Enumeration name: |
AccRange |
Enumeration value: |
12 |
Description: |
Acc is outside the valid range. |
Issue |
Cause |
Solution |
---|---|---|
- |
At the input i_lrAcc, an invalid value has been transferred. |
The following must hold: 0 < i_lrAcc < drive parameter MaxAcc For the valid value range for i_lrAcc, see output q_sMsg |
Enumeration name: |
DecRange |
Enumeration value: |
13 |
Description: |
Dec is outside the valid range. |
Issue |
Cause |
Solution |
---|---|---|
- |
At the input i_lrDec, an invalid value has been transferred. |
The following must hold: 0 < i_lrDec < drive parameter MaxAcc For the valid value range for i_lrDec, see output q_sMsg |
Enumeration name: |
Disabled |
Enumeration value: |
9 |
Description: |
The POU is disabled. |
The function block is disabled and executes no actions whatsoever. i_xEnable and q_xActive are set to FALSE
Enumeration name: |
DriveInvalid |
Enumeration value: |
3 |
Description: |
The connected drive is invalid. |
Issue |
Cause |
Solution |
---|---|---|
- |
At the input i_ifDrive, no drive was applied. |
At the input i_ifDrive, a valid drive must be transferred. |
- |
The connected drive does not support all required functionalities. |
Establish which functionalities are not supported by the drive by means of output q_sMsg. Use a drive which supports all required functionalities. |
Enumeration name: |
DriveNotReady |
Enumeration value: |
10 |
Description: |
The drive is not ready for motion commands. |
Issue |
Cause |
Solution |
---|---|---|
- |
The axis is not in position control. |
Verify the state of the axis. |
- |
The parameter State of the SERCOS bus is not 4. |
Set the SERCOS bus parameter PhaseSet to 4. Verify the SERCOS bus for errors. |
Enumeration name: |
HomingDone |
Enumeration value: |
222 |
Description: |
Homing has been performed. |
The homing sequence has been completed successfully.
Enumeration name: |
HwLimitNegReached |
Enumeration value: |
219 |
Description: |
Negative limit switch has been reached. |
Issue |
Cause |
Solution |
---|---|---|
- |
While moving away from the positive limit switch, the negative limit switch was triggered. |
Verify the sensors. Verify the signals at the inputs i_xHwLimitNeg and i_xHwLimitPos. |
- |
Both limit switches are active at the same time. |
Verify the sensors. Verify the signals at the inputs i_xHwLimitNeg and i_xHwLimitPos. |
Enumeration name: |
HwLimitPosReached |
Enumeration value: |
221 |
Description: |
Positive limit switch has been reached. |
Issue |
Cause |
Solution |
---|---|---|
- |
While moving away from the negative limit switch, the positive limit switch was triggered. |
Verify the sensors. Verify the signals at the inputs i_xHwLimitNeg and i_xHwLimitPos. |
- |
Both limit switches are active at the same time. |
Verify the sensors. Verify the signals at the inputs i_xHwLimitNeg and i_xHwLimitPos. |
Enumeration name: |
Initializing |
Enumeration value: |
4 |
Description: |
The POU is being initialized. |
The function block is being initialized and thus is not yet ready to receive commands at its inputs.
The function block will signalize that it is ready for operation with the signal q_xReady = TRUE.
Enumeration name: |
JerkRange |
Enumeration value: |
14 |
Description: |
Jerk is outside the valid range. |
Issue |
Cause |
Solution |
---|---|---|
- |
At the input i_lrJerk, an invalid value has been applied. |
At the input i_lrJerk, a value greater than 0 and smaller than or equal to Gc_lrMaxJerk must be transferred. |
Enumeration name: |
LowVelRange |
Enumeration value: |
226 |
Description: |
LowVel is outside the valid range. |
Issue |
Cause |
Solution |
---|---|---|
- |
At the input i_lrLowVel, an invalid value has been applied. |
At the input i_lrLowVel, a value greater than 0 and smaller than the axis parameter MaxVel must be transferred. |
Enumeration name: |
MaxTravelRange |
Enumeration value: |
215 |
Description: |
MaxTravel is outside the valid range. |
Issue |
Cause |
Solution |
---|---|---|
- |
At the input i_lrMaxTravel, an invalid value has been applied. |
At the input i_lrMaxTravel, a value greater than 0 must be transferred. |
Enumeration name: |
SensorNotFound |
Enumeration value: |
220 |
Description: |
No sensor signal was found. |
Issue |
Cause |
Solution |
---|---|---|
- |
The sensor signal is not transmitted to the function block. |
Verify the signals of the limit switch at the function block inputs i_xHwLimitNeg and i_xHwLimitPos. |
- |
The sensor does not transmit a signal. |
Verify the power supply of the sensor. Ensure that the sensor is not covered. Ensure that the sensor can be triggered by the mechanical system. Verify the electrical connection of the sensor and the Touchprobe input. |
Enumeration name: |
UnexpectedFeedback |
Enumeration value: |
1 |
Description: |
An unintended detected error occurred during execution. |
Issue |
Cause |
Solution |
---|---|---|
- |
An error occurred in the internal execution. |
Please inform the support team about this error. |
Enumeration name: |
UnknownMode |
Enumeration value: |
111 |
Description: |
The Mode is indeterminable. |
Issue |
Cause |
Solution |
---|---|---|
- |
At the input i_etMode, an invalid value has been applied. |
At the input i_etMode, an element of the enumeration ET_HomeLimitSwitchMode must be applied. |
Enumeration name: |
UnknownState |
Enumeration value: |
2 |
Description: |
The POU is in an undefined state. |
Issue |
Cause |
Solution |
---|---|---|
- |
An error occurred in the internal execution. |
Please inform the support team about this error. |
Enumeration name: |
VelRange |
Enumeration value: |
11 |
Description: |
Vel is outside the valid range. |
Issue |
Cause |
Solution |
---|---|---|
- |
At the input i_lrVel, an invalid value has been applied. |
Apply a value greater than 0 and smaller than the axis parameter MaxVel to i_lrVel. |
Enumeration name: |
WaitForLimitSwitchLowVel |
Enumeration value: |
224 |
Description: |
Waiting for signal from LimitSwitch during travel at LowVel velocity. |
The axis is moved towards the sensor at the velocity i_lrLowVel in order to obtain a more exact position.
Enumeration name: |
WaitForLimitSwitchVel |
Enumeration value: |
223 |
Description: |
Waiting for signal from LimitSwitch during travel at Vel velocity. |
The axis is moved at the speed i_lrVel until it reaches the sensor.
Enumeration name: |
WaitForStart |
Enumeration value: |
5 |
Description: |
Waiting for starting command. |
The function block has completed its initialization and is waiting for a positive edge at the input i_xStart before continuing the processing.
Enumeration name: |
WaitUntilDisabled |
Enumeration value: |
8 |
Description: |
Waiting until the POU is deactivated. |
The function block is disabled. All internal states are reset and connected resources (e.g. axes) are transferred to a safe state. The function block has to be called up continuously until it reports q_xActive = FALSE.
Enumeration name: |
WaitUntilLimitSwitchFree |
Enumeration value: |
217 |
Description: |
Waiting until limit switch is free. |
The axis is moved away from the limit switch and back into its processing range.
Enumeration name: |
WaitUntilOffsetReached |
Enumeration value: |
225 |
Description: |
Waiting until the offset position has been reached. |
The reference signal was detected. The axis is moved by the offset value.
Name |
Description |
---|---|
Registering the logger points of the POU in the Application Logger |