FC_LinearCombination2Vectors2D
FC_LinearCombination2Vectors2D - General Information
|
Type: |
Function |
|
Available as of: |
V1.0.3.0 |
|
Versions: |
Current version |
Calculates the linear combination of two vectors in the 2-dimensional space.
Calculates the following linear combination: i_lrK1 * i_stV1 + i_lrK2 * i_stV2
|
Input |
Data type |
Description |
|---|---|---|
|
i_lrK1 |
LREAL |
Scalar 1 |
|
i_stV1 |
Vector 1 |
|
|
i_lrK2 |
LREAL |
Scalar 2 |
|
i_stV2 |
Vector 2 |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
Data type |
Description |
|---|---|
|
Linear combination i_lrK1 * i_stV1 + i_lrK2 * i_stV2 |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
0 |
Ok |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The linear combination has been calculated successfully.