IF_ConfigurationAdvanced - SetTrackingParameters (Method)

Overview

Type:

Method

Available as of:

V2.10.0.0

This chapter provides information on:

Task

Setting a set of parameters for a specific tracking system.

Description

With the method SetTrackingParameters(…), a set of parameters can be applied to a specific tracking system.

Interface

Input

Data type

Description

i_etTrackingSystem

ROB.ET_CoordinateSystem

Tracking system for which the parameters should be set.

Valid value: Identifier of a configured tracking system.

i_stParameters

ROB.ST_TrackingParameters

Parameters that should be applied to the tracking system transferred at input i_etTrackingSystem.

Output

Data type

Description

q_etDiag

GD.ET_Diag

General library-independent statement on the diagnostic.

A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message.

q_etDiagExt

ET_DiagExt

POU-specific output on the diagnostic.

q_etDiag = ET_Diag.Ok -> Status message

q_etDiag <> ET_Diag.Ok -> Diagnostic message

q_sMsg

STRING[80]

Event-triggered message that gives additional information on the diagnostic state.

Diagnostic Messages

q_etDiag

q_etDiagExt

Enumeration value

Description

OK

Ok

0

Ok

ExecutionAborted

TrackingSourceConfigured

393

A tracking source is configured for the robot.

InputParameterInvalid

CoordinateSystemInvalid

93

The coordinate system is invalid.

InputParameterInvalid

CoordinateSystemNotConfigured

268

The coordinate system is not configured.

InputParameterInvalid

AccelerationZeroThresholdRange

372

The value of ROB.ST_TrackingParameters.lrAccelerationZeroThreshold is out of range.

UnexpectedProgramBehavior

UnexpectedFeedback

28

A feedback value was invalid.

AccelerationZeroThresholdRange

Enumeration name:

AccelerationZeroThresholdRange

Enumeration value:

372

Description:

The value of ROB.ST_TrackingParameters.lrAccelerationZeroThreshold is out of range.

Issue

Cause

Solution

Setting the tracking parameters was not successful.

The value transferred at the input i_stParameters. lrAccelerationZeroThreshold lies outside the valid range.

At the input i_stParameters. lrAccelerationZeroThreshold, a value greater or equal to 0.0 or equal to -1.0 must be transferred.

CoordinateSystemInvalid

Enumeration name:

CoordinateSystemInvalid

Enumeration value:

93

Description:

The coordinate system is invalid.

Issue

Cause

Solution

Setting the tracking parameters was unsuccessful.

The value transferred at the input i_etTrackingSystem does not represent a tracking system.

Verify that at the input i_etTrackingSystem a configured tracking system is transferred, and correct if necessary.

CoordinateSystemNotConfigured

Enumeration name:

CoordinateSystemNotConfigured

Enumeration value:

268

Description:

The coordinate system is not configured.

Issue

Cause

Solution

Setting the tracking parameters was unsuccessful.

The value transferred at the input i_etTrackingSystem does not represent a configured tracking system.

Verify that at the input i_etTrackingSystem a configured tracking system is transferred, and correct if necessary.

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Ok

Setting the tracking parameters was successful.

TrackingSourceConfigured

Enumeration name:

TrackingSourceConfigured

Enumeration value:

393

Description:

A tracking source is configured for the robot.

Issue

Cause

Solution

The call of the method was not successful.

A tracking source was configured for the robot.

Tracking parameters must be configured at the tracking source and not directly on the robot.

For further information, refer to ROB.IF_TrackingSource.

UnexpectedFeedback

Enumeration name:

UnexpectedFeedback

Enumeration value:

28

Description:

A feedback value was invalid.

Setting the tracking parameters was unsuccessful. A feedback value was invalid.