The method SetTrackingStopParameters(...) must be used to set the stop and emergency stop parameters for all configured tracking systems when at least one rotative tracking system is configured or when the stop parameters for at least one tracking system are set.
The value for the stop deceleration must be less or equal to the emergency deceleration while the value for the stop ramp must be greater or equal to the emergency stop ramp.
The stop and the emergency stop of the tracking cannot be triggered by you. The stops are executed automatically by the system when the tracking is aborting its present synchronization or when an emergency stop for the robot is triggered.
|
Input |
Data type |
Description |
|---|---|---|
|
i_etTrackingSystem |
ID of the tracking system. Valid values are: ROB.ET_CoordinateSystem.Tracking1…ROB.ET_CoordinateSystem.Tracking30. A tracking system with the ID must be configured. |
|
|
i_lrStopDeceleration |
LREAL |
Deceleration (modification of velocity) in case a stop is issued. Valid values are: Stop deceleration > 0.0 and stop deceleration ≤ emergency deceleration. Unit: [mm/sec2] |
|
i_lrStopRamp |
LREAL |
Ramp (modification of deceleration) in case a stop is issued. Valid values are: Stop ramp > 0.0 and stop ramp ≥ emergency ramp. |
|
i_lrEmergencyDeceleration |
LREAL |
Deceleration (modification of velocity) in case an emergency stop is issued. Valid values are: Emergency deceleration > 0.0 and emergency deceleration ≥ stop deceleration. Unit: [mm/sec2] |
|
i_lrEmergencyRamp |
LREAL |
Ramp (modification of deceleration) in case an emergency stop is issued. Valid values are: Emergency ramp > 0.0 and emergency ramp ≤ stop ramp. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General, library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output for the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
Ok |
0 |
Ok |
|
ExecutionAborted |
TrackingSourceConfigured |
393 |
A tracking source is configured for the robot. |
|
InputParameterInvalid |
CoordinateSystemInvalid |
93 |
The coordinate system is invalid. |
|
InputParameterInvalid |
CoordinateSystemNotConfigured |
268 |
The coordinate system is not configured. |
|
InputParameterInvalid |
EmergencyDecelerationRange |
374 |
The emergency deceleration is out of range. |
|
InputParameterInvalid |
EmergencyRampRange |
375 |
The emergency ramp is out of range. |
|
InputParameterInvalid |
StopDecelerationRange |
376 |
The stop deceleration is out of range. |
|
InputParameterInvalid |
StopRampRange |
377 |
The stop ramp is out of range. |
|
Enumeration name: |
CoordinateSystemInvalid |
|
Enumeration value: |
93 |
|
Description: |
The coordinate system is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The parameters were not set. |
The value transferred at the input i_etTrackingSystem does not represent a tracking system. |
Verify that at the input i_etTrackingSystem a configured tracking system is transferred, and correct if necessary. |
|
Enumeration name: |
CoordinateSystemNotConfigured |
|
Enumeration value: |
268 |
|
Description: |
The coordinate system is not configured. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The parameters were not set. |
The value transferred at the input i_etTrackingSystem does not represent a configured tracking system. |
Verify that at the input i_etTrackingSystem a configured tracking system is transferred, and correct if necessary. |
|
Enumeration name: |
EmergencyDecelerationRange |
|
Enumeration value: |
374 |
|
Description: |
The emergency deceleration is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The parameters were not set. |
The value transferred at the input i_lrEmergencyDeceleration is outside the valid range. |
At the input i_lrEmergencyDeceleration, a value greater than 0 must be transferred. |
|
Enumeration name: |
EmergencyRampRange |
|
Enumeration value: |
375 |
|
Description: |
The emergency ramp is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The parameters were not set. |
The value transferred at the input i_lrEmergencyRamp is outside the valid range. |
At the input i_lrEmergencyRamp, a value greater than 0 must be transferred. |
|
Enumeration name: |
StopDecelerationRange |
|
Enumeration value: |
376 |
|
Description: |
The stop deceleration is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The parameters were not set. |
The value transferred at the input i_lrStopDeceleration is outside the valid range. |
At the input i_lrStopDeceleration, a value greater than 0 must be transferred. At the input i_lrStopDeceleration, a value smaller than or equal to i_lrEmergencyDeceleration must be transferred. |
|
Enumeration name: |
StopRampRange |
|
Enumeration value: |
377 |
|
Description: |
The stop ramp is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The parameters were not set. |
The value transferred at the input i_lrStopRamp is outside the valid range. |
At the input i_lrStopRamp, a value greater than 0 must be transferred. At the input i_lrStopRamp, a value greater or equal to i_lrEmergencyRamp must be transferred. |
|
Enumeration name: |
TrackingSourceConfigured |
|
Enumeration value: |
393 |
|
Description: |
A tracking source is configured for the robot. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The call of the method was not successful. |
A tracking source was configured for the robot. |
Tracking parameters must be configured at the tracking source and not directly on the robot. For further information, refer to ROB.IF_TrackingSource. |