|
Type |
ES |
|
Offline editable |
Yes |
|
Devices supporting the parameter |
Bus terminals BT-4/DIO1 and BT-4/DIO1 TP, DIO8 module |
|
Traceable |
No |
Using the parameter DiagPF0_7Enable, you can choose whether a diagnostic message is to be issued for a PowerFailO0_O7.
|
Value |
Data type |
Meaning |
|---|---|---|
|
L / 0 |
BOOL |
A diagnostic message is not triggered if there is no supply voltage connected to outputs 0 to 7. |
|
H / 1 |
BOOL |
The diagnostic message 8787 Configuration error is triggered if there is no supply voltage connected for the outputs 0 to 7. |