4 DI, 2 DA, 1 AI, 1 AO
Four digital inputs 24 Vdc, sink, 1-wire technology, two digital outputs 0.5 A, source, 1-wire technology. One analog input ±10 V or 0...20 m/A or 4...20 m/A, 12-bit resolution. One analog output, ±10 V or 0...20 m/A 12-bit resolution, two counters as event counter or gate measurement.
TM5 expert module, 24 Vdc with eight channels, optional configurable as in- or output via the software:
Six digital channels, two analog channels optional configurable as in- or output
Digital and analog input filter
The outputs are equipped with a single channel diagnostic
Extensive additional state information
In order to parameterize a module per PLC Configuration in the device editor, proceed as follows:
Step |
Action |
---|---|
1 |
Append module in the device tree beneath a Sercos III bus interface (TM5NS31). |
2 |
Afterwards double-click the module in the device tree. Result: The device editor is opened and the tabs , , and are displayed. |
The input and output channels of the module are mapped to project variables that are used by the application.
Channel |
Meaning |
Default value |
Data type |
---|---|---|---|
Digital input 00 Digital input 01 Digital input 02 Digital input 03 |
– |
BYTE |
|
Digital output 00 Digital output 01 |
– |
BYTE |
|
Analog input 1 |
– |
INT |
|
Analog output 1 |
– |
INT |
|
Status of digital outputs |
– |
BYTE |
|
Counter 0–1 0 Counter 0–1 1 |
– |
WORD |
|
Reset counter |
– |
– |
BYTE |
A selection list (Direction0x) or a direct input (InputFilter) is used for setting the values.
The check box
is used for switching between the numeric and the symbolic value.
Name |
Meaning |
Numeric/symbolic value |
Default value |
Data type |
---|---|---|---|---|
Digital input filter |
10/10 |
10, adjustable in steps of 100 μs |
Byte |
|
Analog input filter |
0/off 1/level 2 2/level 4 3/level 8 4/level 16 5/level 32 6/level 64 7/level 128 |
0/off |
Byte |
|
Input ramp limit analog input |
112/255 80/1023 48/4095 16/16383 96/511 64/2047 32/8191 |
16/6383 |
Byte |
|
Channel type analog input |
0/-10...+10 V 1/0...20 mA 3/4...20 mA |
0/-10...+10 V |
Byte |
|
Channel type analog output |
0/-10...+10 V 16/0...20 mA |
0/-10...+10 V |
Byte |
|
Lower limit value analog input |
0 |
-32767 |
BitArea |
|
Upper limit value analog input |
0 |
3267 |
BitArea |
For further information, see the TM5 digital I/O modules hardware manual.