Eight digital outputs, 24 Vdc, 2.0 A, output state re-readable, LEDs to indicate the status.
Digital output module 24 Vdc with eight digital outputs for source output wiring, M8 connection technology
8 A total current per module
The outputs with single channel diagnostic for short circuit or overload
Short cycle times
Integrated protection of switching inductances
In order to parameterize a module per PLC Configuration in the device editor, proceed as follows:
Step |
Action |
---|---|
1 |
Append module in the TM5NS31). beneath a Sercos III bus interface ( |
2 |
Afterwards double-click the module in the .Result: The device editor is opened and the tabs , , and are displayed. |
The input and output channels of the module are mapped to project variables that are used by the application.
Channel |
Meaning |
Default value |
Data type |
---|---|---|---|
Digital outputs 1–8 |
Digital output 01 Digital output 02 Digital output 03 Digital output 04 Digital output 05 Digital output 06 Digital output 07 |
– |
BYTE |
Diag In 1 |
– |
BYTE |
For further information, see the TM7 digital I/O POUs hardware manual.