Energy Measurement

General

Correct motor sizing and dimensioning of the system are important requirements for a cost-effective operation and construction of a machine. An insufficient dimensioning of the drive system (Servo drive and motor) leads to power loss and therefore to an inefficient system as a whole. If the parameters of the Motion controller are not set precisely, the power loss increases. The motion profile that is carried out by the drive system affects the energy efficiency of the system as well.

To optimize the system, a quantitative description of the energy flow is necessary. This could be realized by using external additional equipment but this would lead to additional costs and requirements on special trained personnel. The easiest way to define the energy flow in the drive system is a direct energy measurement in the system - without additional costs and personnel requirements. The monitoring of the energy gives information on the efficiency of the machine. The automatic energy measurement allows an optimization of the machine which leads to increased energy efficiency.

Basic Principle of the Energy Measurement

The following wiring diagram indicates the energy values that are measured in the servo amplifier and the power supply:

In the Lexium 52, the following energy types are determined:

  • The electrical energy Welectrical (power supply) (see parameter ElectricalEnergyPowerSupply) that was received by the device

  • The thermal energy loss in the braking resistor Wdissipated (brake resistor) (see parameter DissipatedEnergyPowerSupply)

  • The electrical energy Welectrical (drive) (see parameter ElectricalEnergyDrive) that was received by the drive from the DC bus

  • The thermal energy loss in the motor winding Wdissipated (motor) (see parameter DissipatedEnergyDrive)

  • The mechanical energy Wmechanical (see parameter MechanicalEnergy) delivered respectively received by the motor

In the servo amplifier Lexium 62 (drive), the following energy types are determined:

  • The electrical energy Welectrical (drive) (see parameter ElectricalEnergyDrive) that was received by the drive from the DC bus

  • The thermal energy loss in the motor winding Wdissipated (motor) (see parameter DissipatedEnergyDrive)

  • The mechanical energy Wmechanical (see parameter MechanicalEnergy) delivered respectively received by the motor

In the Lexium 62 ILM drive, the following energy types are determined:

  • The electrical energy Welectrical (drive) (see parameter ElectricalEnergyDrive) that was received by the drive from the DC bus

  • The thermal energy loss in the motor winding Wdissipated (motor) (see parameter DissipatedEnergyDrive)

  • The mechanical energy Wmechanical (see parameter MechanicalEnergy) delivered respectively received by the motor

In the Lexium LXM62 Power Supply, the following energy types are determined:

  • The electrical energy Welectrical (power supply) (see parameter ElectricalEnergyPowerSupply) that was received by the device

  • The thermal energy loss in the braking resistor Wdissipated (brake resistor) (see parameter DissipatedEnergyPowerSupply) that was received by the device

The calculation of the energy values is based on the respective power values. To determine the power values, low scan times are used so that the values that are measured in this short time period can be viewed as constant. The respective power values result then by integrating the measured values.

The energy measurement is performed automatically (in the power supply and the drives). During operation, the energy values are regularly saved as persistent variables. The saved values remain even if the device is switched off. When switching on the device again, the energy values are restored. This way you can monitor the energy flow of the machine.

With the parameter EnergyMeasurementEnableSet, the energy measurement can be stopped by a user or application and restarted again. In this case, the energy management parameters are reset to 0.

Accuracy of the Energy Measurement

The accuracy of the energy measurement depends on the velocity and the torque of the drive. With increasing velocity and increasing torque, the measurement accuracy increases as well. With a torque close to zero (for example, a drive with a constant rotation speed in idle) the electrical or mechanical power can show an incorrect preceding sign due to measurement inaccuracies. The measured change of the energy has an incorrect preceding sign, which means, the energy decreases further even though no energy is being fed back. The higher the torque, the smaller is the relative error.

On the electrical power, an incorrect preceding sign can also occur if on minor mechanical losses (for example, by minor friction) the controller becomes instable. The measured electrical power from which the electrical energy is being calculated only contains the real (active) power. In the measured signals (current and voltage), both parts (active and real power) are contained.

The accuracy of the energy measurement in the power unit depends on the DC bus current. With an increasing DC bus current the measuring accuracy increases.