Type |
AD |
Devices supporting the parameter |
OnBoard I/O |
Traceable |
Yes |
The parameter indicates which digital input/output is configured as input (see parameter IO0_Mode, IO1_Mode).
Bit value |
Meaning |
---|---|
0 |
The corresponding digital input/output is not configured as input. |
1 |
The corresponding digital input/output is configured as input and can be used. |