Type |
EF |
Offline editable |
No |
Devices supporting the parameter |
PacDrive LMC x00C, PacDrive LMC x01C, OnBoard I/O, DIO8 module |
Traceable |
Yes |
The parameter is used to enter a bit to enable or disable the diagnostic message 8788 Wiring error detected with ext. diagnostic message Overload for this digital field output.
This bit in the parameter OverloadDiagMsg is assigned to a corresponding bit in the bitmask of the parameter OverloadDiagMsk. Modifications in the parameter OverloadDiagMsg are automatically written to the corresponding bit in the parameter OverloadDiagMsk and vice-versa. The last modification is active. Also see parameter OpenloadDiagMsg.
Value |
Data type |
Meaning |
---|---|---|
L / 0 |
UINT |
The output does not report the diagnostic message 8788 Detected wiring error (Overload). |
H / 1 |
UINT |
The output reports the diagnostic message 8788 Detected wiring error (Overload). |