TM5SE4IOL - Tab “User Parameter”

Module Configuration

Name

Value

Data type

Default

Description

DeviceID 01…04

Device ID of IO-Link device

BitArea

0

Unique device ID of the IO-Link device.

VendorID 01…04

Vendor ID of IO-Link device

BitArea

0

Unique vendor ID of the IO-Link device. The value is set automatically.

Operating mode 01…04

  • Inactive

  • Digital output

  • Digital input

  • Operate

BitArea

Inactive

Operating mode of the channel 01...04.

The operating mode of a channel can be modified during runtime via the application program.

Inspection level 01…04

  • No check

  • Type comparison

BitArea

No check

Type of verification for channel 01...04.

The VendorID and the DeviceID are verified.

Parameter server 01…04

  • Off

  • Automatic

  • Automatic (Check serial number)

BitArea

Off

  • Off: The parameter server is deactivated. The parameters of the IO-Link device are not stored in the memory of the IO-Link master.

  • Automatic: The parameter server is used. The parameters of the IO-Link device are downloaded/updated during startup if conditions are met.

  • Automatic (Check serial number): The parameter server is used. The parameters of the IO-Link device are downloaded/updated during startup if conditions are met.If the serial number of the IO-Link device has changed, user action is required.

Also refer to IO-Link Data Storage - Parameter Server.

The parameters DeviceID, VendorID, and Operating mode are updated to the corresponding values each time an IO-Link device is added. The parameters are set to their default value each time an IO-Link device is removed.

Under Sercos, the outputs of the bus coupler TM5NS31 need to be explicitly activated. Refer to the user guide of the bus coupler TM5NS31 for details on activating the outputs via ActivateOutputs.