TM2...N Modules General Description
The range of TM2...N expansion modules includes:
oTM2...N digital and analog
oTM2DOCKN adaptor module for TM2 or TM3 expansion modules
For further details, refer to .
The TM2...N expansion modules are connected directly with the controller by a soft ribbon cable.
Reference |
Description |
---|---|
8 regular inputs, 8 relay outputs |
|
4 analog inputs |
|
The adaptor module allows you to connect the TM2 or TM3 expansion modules to your M218 controller:
Reference |
Description |
---|---|
Adaptor module for TM2 or TM3 expansion modules |
If you need to mix TM3 expansion modules withTM2...N Analog I/O expansion modules on the same project, you must update the firmware of the TM2...N Analog I/O expansion modules. To update the firmware, refer to Changing the TM2...N Analog I/O Expansion Modules Firmware.During all the firmware update procedure:
oThe controller must be disconnected from the system and applications it effects.
oThe PC, the controller and the I/O module must stay connected together.
|
UNINTENDED EQUIPMENT OPERATION |
oOnly use software approved by Schneider Electric for use with this equipment oUpdate your application program every time you change the physical hardware configuration. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |