TM218LDD24DUPHN Regular Output

Overview

See Output Management for more information on managing outputs.

Danger_Color.gifDANGER

FIRE HAZARD

Use only the correct wire sizes for the current capacity of the power supplies.

Failure to follow these instructions will result in death or serious injury.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Regular Output Characteristics

The table below describes the characteristics of the M218 controller regular outputs:

Characteristic

Value

Rated voltage

24 Vdc

Input range

20.4...28.8 Vdc

Rated current

Maximum 0.3 A for each point (see de-rating curve below)

Current/group (4 points)

1.2 A (see de-rating curve below)

Residual voltage

<1.5 Vdc for I = 0.1 A

Delay

Off to On (0.3 A Load):

o(Q4 to Q7): 30 µs

o(Q8 to Q9): 50 µs

On to Off (0.3 A Load):

o(Q4 to Q7): 0.3 ms

o(Q8 to Q9): 1 ms

Isolation (photo coupler)

Between channels

None

Between channel and internal logic

500 Vdc

Minimum resistor load

80 Ω at 24 Vdc

Cable length

Non-shielded: 150 m (492 ft)

Protection against short-circuit

Yes

Terminal blocks

Type: Screw, 7.62 mm (0.29 in.) pitch

2 rows are removable

NOTE: Refer to Protecting Outputs from Inductive Load Damage for additional information on this topic.

The following illustration shows the Regular Output De-rating curve:

G-SE-0020965.1.gif-high.gif

 

 

NOTE: 80% de-rating when all the outputs are used at 55 °C (131 °F).

Wiring Diagram

The following illustration shows the wiring diagram of the M218 controller's regular outputs:

G-SE-0020661.1.gif-high.gif

 

(1)   1.8 A Type T fuse

(2)   0.3 A Type T fuse

(a)   Sink outputs (positive logic)

NOTE: The assigned fuse values have been specified for the maximum current characteristics of the controller I/O and associated commons. You may have other considerations that are applicable based on the unique types of input and output devices you connect, and you should size your fuses accordingly.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not connect wires to unused terminals and/or terminals indicated as “No Connection (N.C.)”.

Failure to follow these instructions can result in death, serious injury, or equipment damage.