The TM5SPDG5D4F CDM provides 5 x 0 Vdc and 5 x 24 Vdc terminal connections from an external 24 Vdc power source. There is no connection to the 24 Vdc I/O power segment.
The module is equipped with an exchangeable fuse between the 24 Vdc potential on the terminal block and the external 24 Vdc power source. The status of the fuse is available with the status LEDs and in the I/O mapping tab of the software.
The table below gives you the main characteristics of the TM5SPDG5D4F electronic module:
Main Characteristics |
||
---|---|---|
Power supply source |
External 24 Vdc power source |
|
Type of common connections |
0 Vdc |
24 Vdc |
Number of common connections |
5 |
5 |
The following figure shows a slice with the TM5SPDG5D4F electronic module:
Number |
Model Number |
Description |
Color |
---|---|---|---|
1 |
TM5ACBM11 or TM5ACBM15 |
Bus base Bus base with address setting |
White White |
2 |
TM5SPDG5D4F |
Electronic module |
White |
3 |
TM5ACTB12 |
Terminal block, 12-pin |
White |
The following figure shows the TM5SPDG5D4F status LEDs:
The table below describes the TM5SPDG5D4F status LEDs:
LEDs |
Color |
Status |
Description |
---|---|---|---|
r |
Green |
Off |
Module supply not connected |
Single flash |
Reset state |
||
Flashing |
Preoperational state |
||
On |
RUN state |
||
e |
Red |
Off |
Ok or no power supply |
On |
Detected error or reset state |
||
Single Flash |
Fuse is blown or missing |
||
Double Flash |
Feed voltage too low |
||
e+r |
Steady red / single green flash |
Invalid firmware |