Mounting the Payload

 

Mounting the Payload

Overview

To fasten the payload, fastening threads and counterbores for screws with cylinder heads (counterbores according to DIN 974-1) are provided at the end plates.

Each thread has a counterbore for a locating dowel for reproducible mounting of the payload. For a section view of the end plate, refer to the dimensional drawing of the corresponding axis in Mechanical Data.

G-SE-0061833.1.gif-high.gif

 

 

For suitable parts, refer to Replacement Equipment and Accessories.

Mounting Dimensions

The following table presents the dimensions for mounting the payload to the end plates:

Description

Parameter

Unit

Value

CAR40

CAR41

CAR42

CAR43

CAR44

Counterbore for screws with cylinder heads

C

M4

M4

M5

M5

M6

Thread size

G

M5

M6

M6

M8

Total depth (thread and counterbore for locating dowel)

A

mm

(in)

10.6

(0.42)

14.6

(0.57)

14.6

(0.57)

13.6

(0.54)

Counterbore diameter for locating dowel

D

mm

(in)

8 H7

(0.315)

8 H7

(0.315)

10 H7

(0.39)

10 H7

(0.39)

12 H7

(0.47)

NOTE: For more information, refer to the respective dimensional drawing in Mechanical Data.